100,3600,DP,365TS,3/60/380YD
100,3600,DP,365TS,3/60/380YD
Part#: 365TSTDS4325
Catalog#: 365TSTDS4325
Weight: 717 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 100 Hp |
Output KW | Output KW: 74.6 kW | Voltage | Voltage: 380 V |
Speed | Speed: 3550 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 365TS | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 93 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 145 A | Power Factor | Power Factor: 83.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: B |
Design Code | Design Code: B | KVA Code | KVA Code: F |
Drive End Bearing Size | Drive End Bearing Size: 312 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 312 |
UL | UL: Recognized | CSA | CSA: Y |
IP Code | IP Code: 12 | Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Wye Start Delta Run |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .064 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: TS | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TS |
Current | Current: 145 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 3550 rpm | Connection Drawing | Connection Drawing: A-EE7340 |
Outline Drawing | Outline Drawing: B-SS509469-1500 | Voltage | Voltage: 380 V |
Output KW | Output KW: 74.6 kW | Output HP | Output HP: 100 Hp |
Frame Size | Frame Size: 365 | Efficiency | Efficiency: 93 % |
Weight | Weight: 717.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 41.16 | 25%: 55.08 | 50%: 79.29 | 75%: 110.16 | 100%: 145.26 | 115%: 167.05 | 125%: 181.58 |
% of Rated Load: Rated Output (KW) | 0%: 2.50 | 25%: 21.00 | 50%: 40.00 | 75%: 60.00 | 100%: 80.50 | 115%: 92.50 | 125%: 102.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 90.2 | 50%: 92.4 | 75%: 93.0 | 100%: 93.0 | 115%: 92.4 | 125%: 91.7 |
% of Rated Load: Power Factor (%) | 0%: 8.0 | 25%: 57.0 | 50%: 77.0 | 75%: 82.0 | 100%: 83.5 | 115%: 84.0 | 125%: 84.5 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,588 | 50%: 3,575 | 75%: 3,565 | 100%: 3,550 | 115%: 3,540 | 125%: 3,530 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 55.0 | 115%: 75.0 | 125%: 90.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 36.50 | 50%: 73.50 | 75%: 110.00 | 100%: 148.00 | 115%: 170.00 | 125%: 185.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 1/3 | Current (Amps): 575.00 | Current (%): 479.0 | Torque (ft-lbs): 180.00 | Torque (%): 122.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 100.00 |
Curvepoint: Full Load | Current (Amps): 120.00 | Current (%): 100.0 | Torque (ft-lbs): 148.00 | Torque (%): 100.0 | Speed (RPM): 3,550 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 100.00 |
Curvepoint: 2/3 | Current (Amps): 475.00 | Current (%): 396.0 | Torque (ft-lbs): 210.00 | Torque (%): 142.0 | Speed (RPM): 2,600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 100.00 |
Curvepoint: Break-Down | Current (Amps): 375.00 | Current (%): 313.0 | Torque (ft-lbs): 315.00 | Torque (%): 213.0 | Speed (RPM): 3,425 | Rated Output (KW): | Power Factor (%): 65.0 | Rated Output (Hp): 100.00 |
Curvepoint: No Load | Current (Amps): 34.00 | Current (%): 28.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 100.00 |
Curvepoint: Locked-Rotor | Current (Amps): 610.00 | Current (%): 508.0 | Torque (ft-lbs): 215.00 | Torque (%): 145.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 32.0 | Rated Output (Hp): 100.00 |
Curvepoint: Pull-Up | Current (Amps): 525.00 | Current (%): 438.0 | Torque (ft-lbs): 185.00 | Torque (%): 125.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 100.00 |
Efficiency
Information not available at the moment. Please check back later!