General Purpose Motor, 50 & 40 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 200/400 V, 1200 & 1000 RPM, 365T Frame, DP

General Purpose Motor, 50 & 40 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 200/400 V, 1200 & 1000 RPM, 365T Frame, DP

Part#: 365TTDCA6086

Catalog#: U1928

Model#: 365TTDCA6086AA

Weight: 1004 lb

Key Features


  • Meets or exceeds NEMA Premium® efficiencies NEMA Premium® models are in compliance with EISA2007
  • Motor will accept a C-face kit
  • 12 Leads for WYE-DELTA, part winding on low voltage, or across-the-line starting

Specifications


Information not available at the moment. Please check back later!

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle