100,3600,DP,365T,3/60/460
100,3600,DP,365T,3/60/460
Part#: 365TTDS16008
Catalog#: 365TTDS16008
Weight: 774 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 100 Hp |
Output KW | Output KW: 75 kW | Voltage | Voltage: 460 V |
Speed | Speed: 3550 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 365T | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 94.1 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 115 A |
Power Factor | Power Factor: 86 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: B |
KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6313 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6312 | Enclosure | Enclosure: Drip Proof |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 12 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .062 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 100 Hp | Output KW | Output KW: 75 kW |
Frame Size | Frame Size: 365 | Frame Suffix | Frame Suffix: T |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 460 V |
Current | Current: 115 A | Efficiency | Efficiency: 94.1 % |
Service Factor | Service Factor: 1.15 | Speed | Speed: 3550 rpm |
Connection Drawing | Connection Drawing: A-EE7300U | Outline Drawing | Outline Drawing: B-SS509461-1500 |
Weight | Weight: 774.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 33.00 | 25%: 44.00 | 50%: 64.00 | 75%: 88.00 | 100%: 115.00 | 115%: 132.00 | 125%: 144.00 |
% of Rated Load: Rated Output (KW) | 0%: 2.50 | 25%: 20.00 | 50%: 39.50 | 75%: 59.50 | 100%: 79.50 | 115%: 91.00 | 125%: 100.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 92.4 | 50%: 93.6 | 75%: 94.1 | 100%: 94.1 | 115%: 94.1 | 125%: 93.6 |
% of Rated Load: Power Factor (%) | 0%: 9.0 | 25%: 58.0 | 50%: 78.0 | 75%: 84.0 | 100%: 86.0 | 115%: 86.0 | 125%: 87.0 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,590 | 50%: 3,580 | 75%: 3,565 | 100%: 3,550 | 115%: 3,545 | 125%: 3,540 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 45.0 | 115%: 60.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 37.00 | 50%: 73.00 | 75%: 111.00 | 100%: 148.00 | 115%: 170.00 | 125%: 186.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 434.00 | Current (%): 377.0 | Torque (ft-lbs): 387.00 | Torque (%): 261.0 | Speed (RPM): 3,300 | Rated Output (KW): | Power Factor (%): 67.0 | Rated Output (Hp): 100.00 |
Curvepoint: Pull-Up | Current (Amps): 650.00 | Current (%): 565.0 | Torque (ft-lbs): 205.00 | Torque (%): 139.0 | Speed (RPM): 1,986 | Rated Output (KW): | Power Factor (%): 34.0 | Rated Output (Hp): 100.00 |
Curvepoint: 2/3 | Current (Amps): 598.00 | Current (%): 520.0 | Torque (ft-lbs): 278.00 | Torque (%): 188.0 | Speed (RPM): 2,771 | Rated Output (KW): | Power Factor (%): 42.0 | Rated Output (Hp): 100.00 |
Curvepoint: 1/3 | Current (Amps): 677.00 | Current (%): 589.0 | Torque (ft-lbs): 189.00 | Torque (%): 128.0 | Speed (RPM): 1,271 | Rated Output (KW): | Power Factor (%): 32.0 | Rated Output (Hp): 100.00 |
Curvepoint: Locked-Rotor | Current (Amps): 710.00 | Current (%): 618.0 | Torque (ft-lbs): 210.00 | Torque (%): 142.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 32.0 | Rated Output (Hp): 100.00 |
Efficiency
Information not available at the moment. Please check back later!