Vertical Pump Motor, 100 & 75 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 RPM, 365HPV Frame, DP

Vertical Pump Motor, 100 & 75 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 RPM, 365HPV Frame, DP - 365TTDS16016
Part#: 365TTDS16016
Catalog#: M745
Model#: 365TTDS16016CN
Weight: 784 lb
List Price: $16,092.00
Your Price: Login is Required
Key Features
- Normal and Medium thrust
- Ball bearings and angular contact bearings for medium thrust applications
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 100 & 75 Hp |
| Output KW | Output KW: 75.0 & 56.0 kW | Voltage | Voltage: 230/460 & 190/380 V |
| Speed | Speed: 3550 & 2962 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
| Frame | Frame: 365HPV | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 94.1 & 94.1 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 & 50 Hz | Current | Current: 230/115 & 210/105 A |
| Power Factor | Power Factor: 86 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Design Code | Design Code: B |
| KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6312 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 7312 | Enclosure | Enclosure: Drip Proof |
| UL | UL: Recognized | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 22 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
| Poles | Poles: 2 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: .062 Ohms | Mounting | Mounting: Round |
| Motor Orientation | Motor Orientation: Shaft Down | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Duplex Tandem Angular Contact | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: HP | Overall Length | Overall Length: 33.65 in |
| Frame Length | Frame Length: 19.62 in | Shaft Diameter | Shaft Diameter: 1 5/8 in |
| Shaft Extension | Shaft Extension: 4.5 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 Capable |
| Output HP | Output HP: 100 Hp | Output KW | Output KW: 75 kW |
| Frame Size | Frame Size: 365 | Frame Suffix | Frame Suffix: HPV |
| Synchronous RPM | Synchronous RPM: 3600 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 230/460 V | Current | Current: 230.0/115.0 A |
| Efficiency | Efficiency: 94.1 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 3550 rpm | Connection Drawing | Connection Drawing: EE7308K |
| Outline Drawing | Outline Drawing: SS554645-1962 | Packaged Length | Packaged Length: 37.88 IN |
| Weight | Weight: 784.00 LB | UPC | UPC: 722856052520 |
| Packaged Width | Packaged Width: 31.88 IN | HTC | HTC: 8501.53.4080 |
| Country of Origin | Country of Origin: United States of America | Packaged Height | Packaged Height: 32.32 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 33.00 | 25%: 44.00 | 50%: 64.00 | 75%: 88.00 | 100%: 115.00 | 115%: 132.00 | 125%: 144.00 |
| % of Rated Load: Rated Output (KW) | 0%: 2.50 | 25%: 20.00 | 50%: 39.50 | 75%: 59.50 | 100%: 79.50 | 115%: 91.00 | 125%: 100.00 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 92.4 | 50%: 93.6 | 75%: 94.1 | 100%: 94.1 | 115%: 94.1 | 125%: 93.6 |
| % of Rated Load: Power Factor (%) | 0%: 9.0 | 25%: 58.0 | 50%: 78.0 | 75%: 84.0 | 100%: 86.0 | 115%: 86.0 | 125%: 87.0 |
| % of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,590 | 50%: 3,580 | 75%: 3,565 | 100%: 3,550 | 115%: 3,545 | 125%: 3,540 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 45.0 | 115%: 60.0 | 125%: 75.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 37.00 | 50%: 73.00 | 75%: 111.00 | 100%: 148.00 | 115%: 170.00 | 125%: 186.00 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 710.00 | Current (%): 618.0 | Torque (ft-lbs): 210.00 | Torque (%): 142.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 32.0 | Rated Output (Hp): 100.00 |
| Curvepoint: 1/3 | Current (Amps): 677.00 | Current (%): 589.0 | Torque (ft-lbs): 189.00 | Torque (%): 128.0 | Speed (RPM): 1,271 | Rated Output (KW): | Power Factor (%): 32.0 | Rated Output (Hp): 100.00 |
| Curvepoint: Pull-Up | Current (Amps): 650.00 | Current (%): 565.0 | Torque (ft-lbs): 205.00 | Torque (%): 139.0 | Speed (RPM): 1,986 | Rated Output (KW): | Power Factor (%): 34.0 | Rated Output (Hp): 100.00 |
| Curvepoint: 2/3 | Current (Amps): 598.00 | Current (%): 520.0 | Torque (ft-lbs): 278.00 | Torque (%): 188.0 | Speed (RPM): 2,771 | Rated Output (KW): | Power Factor (%): 42.0 | Rated Output (Hp): 100.00 |
| Curvepoint: Break-Down | Current (Amps): 434.00 | Current (%): 377.0 | Torque (ft-lbs): 387.00 | Torque (%): 261.0 | Speed (RPM): 3,300 | Rated Output (KW): | Power Factor (%): 67.0 | Rated Output (Hp): 100.00 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: cancel |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: check_circle |
| Country: Europe | Complies with standards: cancel |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |