29,1000,DP,365T(BAR),3/50/415
29,1000,DP,365T(BAR),3/50/415
Part#: 365TTDS8376
Catalog#: 365TTDS8376
Weight: 780 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output KW | Output KW: 21.6 kW |
Voltage | Voltage: 415 V | Service Factor | Service Factor: 1.15 |
Frame | Frame: 365T | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: Thermostat | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 50 Hz | Current | Current: # A |
Duty | Duty: Oil Well | Insulation Class | Insulation Class: F |
Design Code | Design Code: SPECIAL | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: NU314 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 314 |
UL | UL: No | CSA | CSA: Y |
IP Code | IP Code: 22 | Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Bar Rotator Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Mounting | Mounting: Rigid Base | Motor Orientation | Motor Orientation: Horizontal |
Drive End Bearing | Drive End Bearing: Roller | Opp Drive End Bearing | Opp Drive End Bearing: Ball |
Frame Material | Frame Material: Cast Iron | Shaft Type | Shaft Type: T |
Assembly/Box Mounting | Assembly/Box Mounting: F2/F1 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: # A | Frequency | Frequency: 50 Hz |
Connection Drawing | Connection Drawing: A-EE7326G | Outline Drawing | Outline Drawing: B-SS518448-1500 |
Voltage | Voltage: 415 V | Output KW | Output KW: 21.6 kW |
Output HP | Output HP: 29/20/16/15 Hp | Frame Size | Frame Size: 365 |
Weight | Weight: 780.00 LB | Country of Origin | Country of Origin: United States of America |
Efficiency
Information not available at the moment. Please check back later!