75,1500,TEFC,365T,3/50/380
75,1500,TEFC,365T,3/50/380
Part#: 365TTFS16560
Catalog#: 365TTFS16560
Weight: 1069 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 75 Hp |
Output KW | Output KW: 56 kW | Voltage | Voltage: 380 V |
Speed | Speed: 1480 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 365T | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 94.1 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 50 Hz |
Current | Current: 107 A | Power Factor | Power Factor: 84.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: NU314 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6312 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0585 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Roller |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 107 A | Frequency | Frequency: 50 Hz |
Speed | Speed: 1480 rpm | Connection Drawing | Connection Drawing: A-EE7300U |
Outline Drawing | Outline Drawing: B-SS508590-1450 | Voltage | Voltage: 380 V |
Output KW | Output KW: 56 kW | Output HP | Output HP: 75 Hp |
Frame Size | Frame Size: 365 | Efficiency | Efficiency: 94.1 % |
Weight | Weight: 1069.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 38.00 | 25%: 44.50 | 50%: 61.50 | 75%: 83.00 | 100%: 107.00 | 115%: 120.00 | 125%: 133.00 |
% of Rated Load: Rated Output (KW) | 0%: 2.00 | 25%: 15.50 | 50%: 29.50 | 75%: 44.50 | 100%: 59.50 | 115%: 67.00 | 125%: 75.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 91.5 | 50%: 94.0 | 75%: 94.5 | 100%: 94.1 | 115%: 94.1 | 125%: 93.5 |
% of Rated Load: Power Factor (%) | 0%: 6.0 | 25%: 52.0 | 50%: 73.5 | 75%: 81.5 | 100%: 84.5 | 115%: 84.5 | 125%: 85.5 |
% of Rated Load: Speed (RPM) | 0%: 1,500 | 25%: 1,495 | 50%: 1,490 | 75%: 1,485 | 100%: 1,480 | 115%: 1,475 | 125%: 1,470 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 110.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 65.50 | 50%: 132.00 | 75%: 199.00 | 100%: 266.00 | 115%: 300.00 | 125%: 334.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 391.00 | Current (%): 365.0 | Torque (ft-lbs): 700.00 | Torque (%): 263.0 | Speed (RPM): 1,380 | Rated Output (KW): | Power Factor (%): 67.0 | Rated Output (Hp): 75.00 |
Curvepoint: Pull-Up | Current (Amps): 546.00 | Current (%): 510.0 | Torque (ft-lbs): 464.00 | Torque (%): 174.0 | Speed (RPM): 1,000 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 75.00 |
Curvepoint: 2/3 | Current (Amps): 516.00 | Current (%): 482.0 | Torque (ft-lbs): 513.00 | Torque (%): 193.0 | Speed (RPM): 1,150 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 75.00 |
Curvepoint: Full Load | Current (Amps): 107.00 | Current (%): 100.0 | Torque (ft-lbs): 266.00 | Torque (%): 100.0 | Speed (RPM): 1,480 | Rated Output (KW): | Power Factor (%): 84.5 | Rated Output (Hp): 75.00 |
Curvepoint: 1/3 | Current (Amps): 574.00 | Current (%): 536.0 | Torque (ft-lbs): 446.00 | Torque (%): 168.0 | Speed (RPM): 800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 75.00 |
Curvepoint: No Load | Current (Amps): 38.00 | Current (%): 35.5 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,500 | Rated Output (KW): | Power Factor (%): 6.0 | Rated Output (Hp): 75.00 |
Curvepoint: Locked-Rotor | Current (Amps): 670.00 | Current (%): 626.0 | Torque (ft-lbs): 503.00 | Torque (%): 189.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 36.0 | Rated Output (Hp): 75.00 |
Efficiency
Information not available at the moment. Please check back later!