40,900,TEFC,365TV,3/60/460
40,900,TEFC,365TV,3/60/460
Part#: 365TTFS16603
Catalog#: 365TTFS16603
Weight: 1000 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 40 Hp |
Output KW | Output KW: 30 kW | Voltage | Voltage: 460 V |
Speed | Speed: 875 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 365TV | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 91.7 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 53 A |
Power Factor | Power Factor: 77 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: B |
KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: NU314 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6312 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 56 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .198 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Shaft Up | Drive End Bearing | Drive End Bearing: Roller |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: W8 |
Output HP | Output HP: 40 Hp | Output KW | Output KW: 30 kW |
Frame Size | Frame Size: 365 | Frame Suffix | Frame Suffix: TV |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 460 V |
Current | Current: 53 A | Efficiency | Efficiency: 91.7 % |
Service Factor | Service Factor: 1.15 | Speed | Speed: 875 rpm |
Connection Drawing | Connection Drawing: EE7300U | Outline Drawing | Outline Drawing: SS508590-1450 |
Weight | Weight: 1000.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 25.00 | 25%: 27.50 | 50%: 34.00 | 75%: 42.50 | 100%: 53.00 | 115%: 59.50 | 125%: 64.50 |
% of Rated Load: Rated Output (KW) | 0%: 1.25 | 25%: 8.50 | 50%: 16.20 | 75%: 24.50 | 100%: 32.50 | 115%: 37.50 | 125%: 41.50 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 88.5 | 50%: 91.7 | 75%: 92.4 | 100%: 91.7 | 115%: 91.0 | 125%: 90.2 |
% of Rated Load: Power Factor (%) | 0%: 4.0 | 25%: 38.0 | 50%: 59.0 | 75%: 71.0 | 100%: 77.0 | 115%: 79.0 | 125%: 80.0 |
% of Rated Load: Speed (RPM) | 0%: 900 | 25%: 895 | 50%: 888 | 75%: 882 | 100%: 875 | 115%: 870 | 125%: 865 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 75.0 | 115%: 105.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 58.80 | 50%: 118.00 | 75%: 179.00 | 100%: 240.00 | 115%: 278.00 | 125%: 303.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 290.00 | Current (%): 547.0 | Torque (ft-lbs): 375.00 | Torque (%): 156.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 30.0 | Rated Output (Hp): 40.00 |
Curvepoint: Pull-Up | Current (Amps): 250.00 | Current (%): 472.0 | Torque (ft-lbs): 300.00 | Torque (%): 125.0 | Speed (RPM): 500 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 40.00 |
Curvepoint: Full Load | Current (Amps): 53.00 | Current (%): 100.0 | Torque (ft-lbs): 240.00 | Torque (%): 100.0 | Speed (RPM): 875 | Rated Output (KW): | Power Factor (%): 77.0 | Rated Output (Hp): 40.00 |
Curvepoint: No Load | Current (Amps): 25.00 | Current (%): 47.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): 4.0 | Rated Output (Hp): 40.00 |
Curvepoint: 2/3 | Current (Amps): 225.00 | Current (%): 425.0 | Torque (ft-lbs): 325.00 | Torque (%): 135.0 | Speed (RPM): 750 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 40.00 |
Curvepoint: 1/3 | Current (Amps): 275.00 | Current (%): 519.0 | Torque (ft-lbs): 300.00 | Torque (%): 125.0 | Speed (RPM): 300 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 40.00 |
Curvepoint: Break-Down | Current (Amps): 200.00 | Current (%): 377.0 | Torque (ft-lbs): 625.00 | Torque (%): 260.0 | Speed (RPM): 750 | Rated Output (KW): | Power Factor (%): 62.0 | Rated Output (Hp): 40.00 |
Efficiency
Information not available at the moment. Please check back later!