50/22.2,1800/1200,TEFC,365T,3/60/460
50/22.2,1800/1200,TEFC,365T,3/60/460
Part#: 365TTFS17233
Catalog#: 365TTFS17233
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 50,22.20 Hp |
Output KW | Output KW: 37 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1780,1185 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 365T | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 92.4 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 61,32 A | Power Factor | Power Factor: 83.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: 2VT | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 6314 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6312 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 2 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4//6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .14 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: T |
Current | Current: 61 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1780 rpm | Connection Drawing | Connection Drawing: EE7317 |
Outline Drawing | Outline Drawing: B-SS504688-1450 | Voltage | Voltage: 460 V |
Output KW | Output KW: 37 kW | Output HP | Output HP: 50 Hp |
Frame Size | Frame Size: 365 | Efficiency | Efficiency: 92.4 % |
Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 23.00 | 25%: 26.50 | 50%: 36.00 | 75%: 47.50 | 100%: 61.00 | 115%: 70.00 | 125%: 75.50 |
% of Rated Load: Rated Output (KW) | 0%: 1.50 | 25%: 11.00 | 50%: 20.50 | 75%: 30.50 | 100%: 40.50 | 115%: 46.50 | 125%: 51.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 85.5 | 50%: 91.0 | 75%: 91.7 | 100%: 92.4 | 115%: 91.7 | 125%: 91.0 |
% of Rated Load: Power Factor (%) | 0%: 7.5 | 25%: 51.5 | 50%: 72.0 | 75%: 80.0 | 100%: 83.5 | 115%: 84.0 | 125%: 84.5 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,795 | 50%: 1,790 | 75%: 1,785 | 100%: 1,780 | 115%: 1,775 | 125%: 1,772 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 110.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 36.50 | 50%: 73.50 | 75%: 110.00 | 100%: 148.00 | 115%: 170.00 | 125%: 185.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 255.00 | Current (%): 418.0 | Torque (ft-lbs): 390.00 | Torque (%): 264.0 | Speed (RPM): | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 50.00 |
Curvepoint: Locked-Rotor | Current (Amps): 415.00 | Current (%): 680.0 | Torque (ft-lbs): 300.00 | Torque (%): 203.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 50.00 |
Efficiency
Information not available at the moment. Please check back later!