Multispeed Motor, 60 & 15 HP, 3 Ph, 60 Hz, 460 & 460 V, 1800 & 1800 RPM, 365T Frame, TEFC 

Multispeed Motor, 60 & 15 HP, 3 Ph, 60 Hz, 460 & 460 V, 1800 & 1800 RPM, 365T Frame, TEFC - 365TTFS9230
Part#: 365TTFS9230
Catalog#: Y390
Model#: 365TTFS9230AN
Weight: 1000 lb
List Price: $18,098.00
Your Price: Login is Required
Key Features
- Blue ChipĀ® quality, 100% cast iron construction for rigidity and reduced vibration
 - Internal and external epoxy paint
 - Class F insulation
 - Extended grease tubes, regreasable in service
 - T-drains provided for effective drainage
 - Shaft Slinger, Forsheda seals on both ends
 - Actual test and vibration data supplied with each motor
 
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 60 & 15 Hp | 
| Output KW | Output KW: 45.0 & 11.2 kW | Voltage | Voltage: 460 & 460 V | 
| Speed | Speed: 1780 & 885 rpm | Service Factor | Service Factor: 1.15 & 1.15 | 
| Frame | Frame: 365T | Thermal Protection | Thermal Protection: No Protection | 
| Efficiency | Efficiency: 92.4 & 91 % | Ambient Temperature | Ambient Temperature: 40 °C | 
| Frequency | Frequency: 60 Hz | Current | Current: 74.5 & 25 A | 
| Power Factor | Power Factor: 81 | Duty | Duty: Continuous | 
| Insulation Class | Insulation Class: F | Design Code | Design Code: 1VT | 
| KVA Code | KVA Code: H | Drive End Bearing Size | Drive End Bearing Size: 6314 | 
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6312 | Enclosure | Enclosure: Totally Enclosed Fan Cooled | 
| UL | UL: Recognized | CSA | CSA: Y | 
| CE | CE: Y | IP Code | IP Code: 55 | 
| Number of Speeds | Number of Speeds: 2 | 
| Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line | 
| Poles | Poles: 4/8 | Rotation | Rotation: Reversible | 
| Resistance Main | Resistance Main: .115 Ohms | Mounting | Mounting: RIGID | 
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball | 
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron | 
| Shaft Type | Shaft Type: T | Overall Length | Overall Length: 32.50 in | 
| Frame Length | Frame Length: 14.50 in | Shaft Diameter | Shaft Diameter: 2.375 in | 
| Shaft Extension | Shaft Extension: 6.12 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE | 
| Output HP | Output HP: 60 Hp | Output KW | Output KW: 45 kW | 
| Frame Size | Frame Size: 365 | Frame Suffix | Frame Suffix: T | 
| Synchronous RPM | Synchronous RPM: 1800 & 1800 rpm | Frequency | Frequency: 60 Hz | 
| Voltage | Voltage: 460 V | Current | Current: 74.5 A | 
| Efficiency | Efficiency: 92.4 % | Service Factor | Service Factor: 1.15 | 
| Speed | Speed: 1780 rpm | Connection Drawing | Connection Drawing: A-EE7322 | 
| Outline Drawing | Outline Drawing: B-SS518180-1450 | Torque UOM | Torque UOM: LB-FT | 
| Packaged Length | Packaged Length: 37.88 IN | Weight | Weight: 1000.00 LB | 
| UPC | UPC: 722856042316 | Packaged Width | Packaged Width: 31.88 IN | 
| HTC | HTC: 8501.52.8040 | Country of Origin | Country of Origin: United States of America | 
| Packaged Height | Packaged Height: 26.50 IN | 
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% | 
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 31.00 | 25%: 35.00 | 50%: 46.00 | 75%: 59.00 | 100%: 74.50 | 115%: 84.00 | 125%: 91.00 | 
| % of Rated Load: Rated Output (KW) | 0%: 1.50 | 25%: 13.00 | 50%: 24.50 | 75%: 36.00 | 100%: 48.00 | 115%: 55.50 | 125%: 60.50 | 
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 86.5 | 50%: 91.7 | 75%: 92.4 | 100%: 92.4 | 115%: 92.4 | 125%: 91.7 | 
| % of Rated Load: Power Factor (%) | 0%: 6.0 | 25%: 45.0 | 50%: 67.0 | 75%: 77.0 | 100%: 81.0 | 115%: 83.0 | 125%: 84.0 | 
| % of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,795 | 50%: 1,790 | 75%: 1,785 | 100%: 1,780 | 115%: 1,775 | 125%: 1,772 | 
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 75.0 | 115%: 105.0 | 125%: 0.0 | 
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 44.00 | 50%: 88.00 | 75%: 132.00 | 100%: 177.00 | 115%: 204.00 | 125%: 222.00 | 
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) | 
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 500.00 | Current (%): 671.0 | Torque (ft-lbs): 375.00 | Torque (%): 212.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 36.0 | Rated Output (Hp): 60.00 | 
| Curvepoint: 2/3 | Current (Amps): 400.00 | Current (%): 537.0 | Torque (ft-lbs): 400.00 | Torque (%): 226.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 60.00 | 
| Curvepoint: Pull-Up | Current (Amps): 450.00 | Current (%): 604.0 | Torque (ft-lbs): 375.00 | Torque (%): 212.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 60.00 | 
| Curvepoint: No Load | Current (Amps): 31.00 | Current (%): 42.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 60.00 | 
| Curvepoint: 1/3 | Current (Amps): 475.00 | Current (%): 638.0 | Torque (ft-lbs): 340.00 | Torque (%): 192.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 60.00 | 
| Curvepoint: Full Load | Current (Amps): 74.50 | Current (%): 100.0 | Torque (ft-lbs): 177.00 | Torque (%): 100.0 | Speed (RPM): 1,780 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 60.00 | 
| Curvepoint: Break-Down | Current (Amps): 325.00 | Current (%): 436.0 | Torque (ft-lbs): 475.00 | Torque (%): 268.0 | Speed (RPM): 1,695 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 60.00 | 
Efficiency
| Country | Complies with standards | 
|---|---|
| Country: United States |  Complies with standards:  check_circle   | 
| Country: Canada |  Complies with standards:  check_circle   | 
| Country: Mexico |  Complies with standards:  check_circle   | 
| Country: Australia |  Complies with standards:  check_circle   | 
| Country: Brazil |  Complies with standards:  check_circle   | 
| Country: Chile |  Complies with standards:  check_circle   | 
| Country: China |  Complies with standards:  check_circle   | 
| Country: Europe |  Complies with standards:  check_circle   | 
| Country: Japan |  Complies with standards:  check_circle   | 
| Country: New Zealand |  Complies with standards:  check_circle   | 
| Country: Saudi Arabia |  Complies with standards:  check_circle   | 
| Country: South Korea |  Complies with standards:  check_circle   | 




