40,1800/600,EPFC,365T,3/60/460
40,1800/600,EPFC,365T,3/60/460
Part#: 365TTGS17201
Catalog#: 365TTGS17201
Weight: 1132 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 40,13.30 Hp |
Output KW | Output KW: 29.8 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1775,582 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 365T | Enclosure | Enclosure: Explosion Proof Fan cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 90.2 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 46,25 A | Power Factor | Power Factor: 90 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: 2CT | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 314 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 312 |
UL | UL: No | CSA | CSA: N |
CE | CE: N | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 2 | Hazardous Location | Hazardous Location: EXP PROOF CL I GR C&D T2A |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4//12 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .255 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 40 Hp | Output KW | Output KW: 29.8 kW |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 46 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1775 rpm | Connection Drawing | Connection Drawing: A-EE7317 |
Outline Drawing | Outline Drawing: B-SS518459-1450 | Voltage | Voltage: 460 V |
Frame Size | Frame Size: 365 | Efficiency | Efficiency: 90.2 % |
Weight | Weight: 1132.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 12.50 | 25%: 17.20 | 50%: 25.50 | 75%: 35.50 | 100%: 46.00 | 115%: 52.50 | 125%: 57.50 |
% of Rated Load: Rated Output (KW) | 0%: 1.80 | 25%: 9.20 | 50%: 17.00 | 75%: 25.00 | 100%: 33.00 | 115%: 38.20 | 125%: 41.50 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 81.5 | 50%: 88.5 | 75%: 90.2 | 100%: 90.2 | 115%: 90.2 | 125%: 89.5 |
% of Rated Load: Power Factor (%) | 0%: 14.0 | 25%: 66.0 | 50%: 82.0 | 75%: 88.0 | 100%: 90.0 | 115%: 90.5 | 125%: 90.5 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,795 | 50%: 1,788 | 75%: 1,782 | 100%: 1,775 | 115%: 1,770 | 125%: 1,765 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 75.0 | 115%: 105.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 29.50 | 50%: 59.00 | 75%: 88.50 | 100%: 118.00 | 115%: 137.00 | 125%: 149.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 325.00 | Current (%): 707.0 | Torque (ft-lbs): 150.00 | Torque (%): 127.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 40.00 |
Curvepoint: 2/3 | Current (Amps): 275.00 | Current (%): 598.0 | Torque (ft-lbs): 175.00 | Torque (%): 148.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 40.00 |
Curvepoint: Locked-Rotor | Current (Amps): 375.00 | Current (%): 815.0 | Torque (ft-lbs): 175.00 | Torque (%): 148.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 34.0 | Rated Output (Hp): 40.00 |
Curvepoint: No Load | Current (Amps): 12.50 | Current (%): 27.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 40.00 |
Curvepoint: 1/3 | Current (Amps): 350.00 | Current (%): 761.0 | Torque (ft-lbs): 150.00 | Torque (%): 127.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 40.00 |
Curvepoint: Break-Down | Current (Amps): 225.00 | Current (%): 489.0 | Torque (ft-lbs): 375.00 | Torque (%): 318.0 | Speed (RPM): 1,600 | Rated Output (KW): | Power Factor (%): 72.0 | Rated Output (Hp): 40.00 |
Curvepoint: Full Load | Current (Amps): 46.00 | Current (%): 100.0 | Torque (ft-lbs): 118.00 | Torque (%): 100.0 | Speed (RPM): 1,775 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 40.00 |
Efficiency
Information not available at the moment. Please check back later!