50/25,1800/900,EPFC,365TC,3,60/60,460
50/25,1800/900,EPFC,365TC,3,60/60,460
Part#: 365TTGS17217
Catalog#: 365TTGS17217
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 50,25 Hp |
Output KW | Output KW: 37 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1760,880 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 365TC | Enclosure | Enclosure: Explosion Proof Fan cooled |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 89.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 57.5,37 A | Power Factor | Power Factor: 91 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: 1CT | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6314 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6312 |
UL | UL: UL Listed And CSA Certified | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 2 | Hazardous Location | Hazardous Location: EXP PROOF CL I GR C&D T3B |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4/8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .24 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TC |
Current | Current: 57.5 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1760 rpm | Connection Drawing | Connection Drawing: EE7324K |
Outline Drawing | Outline Drawing: SS518570-1450 | Voltage | Voltage: 460 V |
Output KW | Output KW: 37 kW | Output HP | Output HP: 50 Hp |
Frame Size | Frame Size: 365 | Efficiency | Efficiency: 89.5 % |
Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 12.50 | 25%: 19.00 | 50%: 30.50 | 75%: 43.00 | 100%: 57.50 | 115%: 66.50 | 125%: 72.50 |
% of Rated Load: Rated Output (KW) | 0%: 3.00 | 25%: 11.20 | 50%: 21.00 | 75%: 31.20 | 100%: 41.80 | 115%: 48.50 | 125%: 53.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 82.5 | 50%: 88.5 | 75%: 89.5 | 100%: 89.5 | 115%: 88.5 | 125%: 87.5 |
% of Rated Load: Power Factor (%) | 0%: 16.0 | 25%: 74.0 | 50%: 87.0 | 75%: 90.0 | 100%: 91.0 | 115%: 91.5 | 125%: 91.5 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,790 | 50%: 1,780 | 75%: 1,770 | 100%: 1,760 | 115%: 1,750 | 125%: 1,745 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 75.0 | 115%: 105.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 36.70 | 50%: 73.80 | 75%: 111.00 | 100%: 149.00 | 115%: 172.00 | 125%: 188.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 57.50 | Current (%): 100.0 | Torque (ft-lbs): 149.00 | Torque (%): 100.0 | Speed (RPM): 1,760 | Rated Output (KW): | Power Factor (%): 91.0 | Rated Output (Hp): 50.00 |
Curvepoint: Break-Down | Current (Amps): 225.00 | Current (%): 390.0 | Torque (ft-lbs): 380.00 | Torque (%): 255.0 | Speed (RPM): 1,550 | Rated Output (KW): 132.00 | Power Factor (%): 73.0 | Rated Output (Hp): 50.00 |
Curvepoint: 1/3 | Current (Amps): 350.00 | Current (%): 608.0 | Torque (ft-lbs): 175.00 | Torque (%): 117.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 50.00 |
Curvepoint: No Load | Current (Amps): 12.50 | Current (%): 21.5 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): 16.0 | Rated Output (Hp): 50.00 |
Curvepoint: 2/3 | Current (Amps): 275.00 | Current (%): 478.0 | Torque (ft-lbs): 200.00 | Torque (%): 135.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 50.00 |
Curvepoint: Locked-Rotor | Current (Amps): 365.00 | Current (%): 635.0 | Torque (ft-lbs): 205.00 | Torque (%): 138.0 | Speed (RPM): 0 | Rated Output (KW): 105.00 | Power Factor (%): 35.0 | Rated Output (Hp): 50.00 |
Curvepoint: Pull-Up | Current (Amps): 325.00 | Current (%): 565.0 | Torque (ft-lbs): 175.00 | Torque (%): 117.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 50.00 |
Efficiency
Information not available at the moment. Please check back later!