30,1200,TEFC,365U,3/60/460/796
30,1200,TEFC,365U,3/60/460/796
Part#: 365UTFS17077
Catalog#: 365UTFS17077
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 30 Hp |
Output KW | Output KW: 22.4 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1115 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 365UVZ | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 85.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 38 A | Power Factor | Power Factor: 84.5 |
Duty | Duty: SPECIAL | Insulation Class | Insulation Class: F |
Design Code | Design Code: D | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 6314 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6312 |
UL | UL: No | CSA | CSA: Y |
IP Code | IP Code: 43 | Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .282 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Shaft Down | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: Single Special Extension | Assembly/Box Mounting | Assembly/Box Mounting: W7 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: UVZ |
Current | Current: 38 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1115 rpm | Connection Drawing | Connection Drawing: A-EE7304H |
Outline Drawing | Outline Drawing: B-SS550262-1450 | Voltage | Voltage: 460 V |
Output KW | Output KW: 22.4 kW | Output HP | Output HP: 30 Hp |
Frame Size | Frame Size: 365 | Efficiency | Efficiency: 85.5 % |
Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 18.50 | 25%: 19.00 | 50%: 24.00 | 75%: 31.00 | 100%: 38.00 | 115%: 0.00 | 125%: 48.00 |
% of Rated Load: Rated Output (KW) | 0%: 1.00 | 25%: 7.00 | 50%: 13.00 | 75%: 19.50 | 100%: 26.00 | 115%: 0.00 | 125%: 33.50 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 79.5 | 50%: 86.0 | 75%: 86.5 | 100%: 85.5 | 115%: 0.0 | 125%: 83.5 |
% of Rated Load: Power Factor (%) | 0%: 8.0 | 25%: 46.0 | 50%: 68.0 | 75%: 79.0 | 100%: 84.5 | 115%: 0.0 | 125%: 87.0 |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,180 | 50%: 1,160 | 75%: 1,140 | 100%: 1,115 | 115%: 0 | 125%: 1,085 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 100.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 33.50 | 50%: 67.50 | 75%: 104.00 | 100%: 140.00 | 115%: 0.00 | 125%: 180.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 2/3 | Current (Amps): 227.00 | Current (%): 597.0 | Torque (ft-lbs): 560.00 | Torque (%): 400.0 | Speed (RPM): 370 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 30.00 |
Curvepoint: Locked-Rotor | Current (Amps): 250.00 | Current (%): 658.0 | Torque (ft-lbs): 525.00 | Torque (%): 375.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 60.0 | Rated Output (Hp): 30.00 |
Curvepoint: 1/3 | Current (Amps): 243.00 | Current (%): 639.0 | Torque (ft-lbs): 540.00 | Torque (%): 386.0 | Speed (RPM): 230 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 30.00 |
Curvepoint: Pull-Up | Current (Amps): 238.00 | Current (%): 626.0 | Torque (ft-lbs): 552.00 | Torque (%): 394.0 | Speed (RPM): 285 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 30.00 |
Curvepoint: Break-Down | Current (Amps): 170.00 | Current (%): 447.0 | Torque (ft-lbs): 580.00 | Torque (%): 414.0 | Speed (RPM): 590 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 30.00 |
Efficiency
Information not available at the moment. Please check back later!