Automotive Duty Motor, 30 HP, 3 Ph, 60 Hz, 460 V, 1200 RPM, 365U Frame, TEFC
Automotive Duty Motor, 30 HP, 3 Ph, 60 Hz, 460 V, 1200 RPM, 365U Frame, TEFC
Part#: 365UTFS8086
Catalog#: P353
Model#: 365UTFS8086AN
Weight: 1024 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 30 Hp |
Output KW | Output KW: 22.4 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1185 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 365U | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 91.7 % |
Ambient Temperature | Ambient Temperature: 65 °C | Frequency | Frequency: 60 Hz |
Current | Current: 37 A | Power Factor | Power Factor: 82 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6314 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6312 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .215 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: U | Overall Length | Overall Length: 33 in |
Shaft Diameter | Shaft Diameter: 2.125 in | Shaft Extension | Shaft Extension: 6.38 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: U |
Current | Current: 37 A | Synchronous RPM | Synchronous RPM: 1200 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1185 rpm |
Connection Drawing | Connection Drawing: A-EE7300 | Outline Drawing | Outline Drawing: B-SS518366-1450 |
Voltage | Voltage: 460 V | Output KW | Output KW: 22.4 kW |
Output HP | Output HP: 30 Hp | Frame Size | Frame Size: 365 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 91.7 % |
Packaged Length | Packaged Length: 44.88 IN | Weight | Weight: 1024.00 LB |
UPC | UPC: 722856197757 | Packaged Width | Packaged Width: 39.25 IN |
HTC | HTC: 8501.52.8040 | Country of Origin | Country of Origin: United States of America |
Packaged Height | Packaged Height: 26.92 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 13.50 | 25%: 16.20 | 50%: 22.00 | 75%: 29.00 | 100%: 37.00 | 115%: 42.00 | 125%: 45.50 |
% of Rated Load: Rated Output (KW) | 0%: 0.75 | 25%: 6.50 | 50%: 12.50 | 75%: 18.20 | 100%: 24.50 | 115%: 28.00 | 125%: 31.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 87.5 | 50%: 91.7 | 75%: 91.7 | 100%: 91.7 | 115%: 91.7 | 125%: 91.7 |
% of Rated Load: Power Factor (%) | 0%: 6.5 | 25%: 49.5 | 50%: 69.5 | 75%: 78.0 | 100%: 82.0 | 115%: 83.0 | 125%: 83.5 |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,195 | 50%: 1,192 | 75%: 1,188 | 100%: 1,185 | 115%: 1,180 | 125%: 1,178 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 50.0 | 115%: 70.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 33.00 | 50%: 66.00 | 75%: 99.50 | 100%: 133.00 | 115%: 153.00 | 125%: 1,676.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 37.00 | Current (%): 100.0 | Torque (ft-lbs): 133.00 | Torque (%): 100.0 | Speed (RPM): 1,185 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 30.00 |
Curvepoint: 2/3 | Current (Amps): 175.00 | Current (%): 473.0 | Torque (ft-lbs): 225.00 | Torque (%): 169.0 | Speed (RPM): 800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 30.00 |
Curvepoint: 1/3 | Current (Amps): 205.00 | Current (%): 554.0 | Torque (ft-lbs): 190.00 | Torque (%): 143.0 | Speed (RPM): 400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 30.00 |
Curvepoint: No Load | Current (Amps): 13.50 | Current (%): 36.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 30.00 |
Curvepoint: Break-Down | Current (Amps): 125.00 | Current (%): 338.0 | Torque (ft-lbs): 310.00 | Torque (%): 233.0 | Speed (RPM): 1,125 | Rated Output (KW): | Power Factor (%): 64.0 | Rated Output (Hp): 30.00 |
Curvepoint: Locked-Rotor | Current (Amps): 215.00 | Current (%): 581.0 | Torque (ft-lbs): 225.00 | Torque (%): 169.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 30.0 | Rated Output (Hp): 30.00 |
Curvepoint: Pull-Up | Current (Amps): 195.00 | Current (%): 527.0 | Torque (ft-lbs): 200.00 | Torque (%): 150.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 30.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: cancel |
Country: Canada | Complies with standards: cancel |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: cancel |
Country: South Korea | Complies with standards: check_circle |