MODEL-IHP

Part#: 391829F3

Catalog#: 391829F3

Weight: 76 lb

Specifications


Phase Phase: 3 Output HP Output HP: 5 Hp
Output KW Output KW: 3.7 kW Voltage Voltage: 575 V
Speed Speed: 1740 rpm Service Factor Service Factor: 1.15
Frame Frame: 184T Thermal Protection Thermal Protection: No Protection
Efficiency Efficiency: 87.5 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 5.2 A
Duty Duty: Continuous Insulation Class Insulation Class: F
Rotation Rotation: Reversible Drive End Bearing Drive End Bearing: 206
Opp Drive End Bearing Opp Drive End Bearing: 206
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Speed Speed: 1740 rpm
Voltage Voltage: 575 V Output KW Output KW: 3.7 kW
Output HP Output HP: 5 Hp Frame Size Frame Size: 184
Efficiency Efficiency: 87.5 % Weight Weight: 76.00 LB

Efficiency


Information not available at the moment. Please check back later!