800,1800,TEFC,400,3/60/460
800,1800,TEFC,400,3/60/460
Part#: 400HTFC4527
Catalog#: 400HTFC4527
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 800 Hp |
Output KW | Output KW: 600 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1788 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 400 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 95.4 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 861 A | Power Factor | Power Factor: 89 |
Duty | Duty: Continuous (S1) | Insulation Class | Insulation Class: F |
Design Code | Design Code: N | KVA Code | KVA Code: F |
Drive End Bearing Size | Drive End Bearing Size: 6326 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6326 |
UL | UL: Recognized | CSA | CSA: N |
CE | CE: Y | IP Code | IP Code: 56 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0022 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: IEC | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: None |
Current | Current: 861 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1788 rpm | Connection Drawing | Connection Drawing: EE7300NC |
Outline Drawing | Outline Drawing: SS620552 | Voltage | Voltage: 460 V |
Output KW | Output KW: 600 kW | Output HP | Output HP: 800 Hp |
Frame Size | Frame Size: 400 | Efficiency | Efficiency: 95.4 % |
Country of Origin | Country of Origin: China |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 203.48 | 25%: 297.39 | 50%: 469.57 | 75%: 657.39 | 100%: 860.87 | 115%: 996.52 | 125%: 1,085.22 |
% of Rated Load: Rated Output (KW) | 0%: 15.00 | 25%: 164.00 | 50%: 315.00 | 75%: 469.00 | 100%: 624.00 | 115%: 718.00 | 125%: 782.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 91.0 | 50%: 94.5 | 75%: 95.0 | 100%: 95.4 | 115%: 95.4 | 125%: 95.4 |
% of Rated Load: Power Factor (%) | 0%: 7.0 | 25%: 69.0 | 50%: 84.0 | 75%: 88.0 | 100%: 89.0 | 115%: 89.0 | 125%: 89.5 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,796 | 50%: 1,794 | 75%: 1,790 | 100%: 1,788 | 115%: 1,786 | 125%: 1,784 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 105.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 585.00 | 50%: 1,172.00 | 75%: 1,760.00 | 100%: 2,350.00 | 115%: 2,705.00 | 125%: 2,942.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 830.00 | Current (%): 100.0 | Torque (ft-lbs): 2,350.00 | Torque (%): 100.0 | Speed (RPM): 1,788 | Rated Output (KW): | Power Factor (%): 89.0 | Rated Output (Hp): 800.00 |
Curvepoint: No Load | Current (Amps): 195.00 | Current (%): 23.5 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): 7.0 | Rated Output (Hp): 800.00 |
Curvepoint: 1/3 | Current (Amps): 4,900.00 | Current (%): 590.0 | Torque (ft-lbs): 3,250.00 | Torque (%): 138.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 800.00 |
Curvepoint: Pull-Up | Current (Amps): 4,750.00 | Current (%): 575.0 | Torque (ft-lbs): 3,250.00 | Torque (%): 138.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 800.00 |
Curvepoint: Break-Down | Current (Amps): 3,000.00 | Current (%): 362.0 | Torque (ft-lbs): 5,700.00 | Torque (%): 242.0 | Speed (RPM): 1,725 | Rated Output (KW): | Power Factor (%): 63.0 | Rated Output (Hp): 800.00 |
Curvepoint: Locked-Rotor | Current (Amps): 5,000.00 | Current (%): 602.0 | Torque (ft-lbs): 3,700.00 | Torque (%): 156.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 27.0 | Rated Output (Hp): 800.00 |
Curvepoint: 2/3 | Current (Amps): 4,500.00 | Current (%): 542.0 | Torque (ft-lbs): 3,500.00 | Torque (%): 148.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 800.00 |
Efficiency
Information not available at the moment. Please check back later!