600,1800,TEFC,400,3/60/2300/4000
600,1800,TEFC,400,3/60/2300/4000
Part#: 400MVFCJ4026
Catalog#: 400MVFCJ4026
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 700 Hp |
Output KW | Output KW: 520 kW | Voltage | Voltage: 2300/4000 V |
Speed | Speed: 1787 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 400TZ | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 95 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 155.0/89.0 A | Power Factor | Power Factor: 88 |
Duty | Duty: Continuous (S1) | Insulation Class | Insulation Class: SPECIAL |
Design Code | Design Code: N (IEC) | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6326 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6326 |
UL | UL: No | CSA | CSA: N |
CE | CE: N | IP Code | IP Code: 56 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .1 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: IEC | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TZ |
Current | Current: 155.0/89.0 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1787 rpm | Connection Drawing | Connection Drawing: A-EE7304AD |
Outline Drawing | Outline Drawing: B-SS555263 | Voltage | Voltage: 2300/4000 V |
Output KW | Output KW: 520 kW | Output HP | Output HP: 700 Hp |
Frame Size | Frame Size: 400 | Efficiency | Efficiency: 95 % |
Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 24.73 | 25%: 32.78 | 50%: 49.16 | 75%: 68.43 | 100%: 89.13 | 115%: 101.78 | 125%: 110.98 |
% of Rated Load: Rated Output (KW) | 0%: 22.00 | 25%: 147.00 | 50%: 282.00 | 75%: 415.00 | 100%: 555.00 | 115%: 635.00 | 125%: 670.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 88.5 | 50%: 93.0 | 75%: 94.5 | 100%: 95.0 | 115%: 95.0 | 125%: 95.0 |
% of Rated Load: Power Factor (%) | 0%: 8.0 | 25%: 64.0 | 50%: 81.0 | 75%: 86.5 | 100%: 88.0 | 115%: 88.0 | 125%: 88.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,797 | 50%: 1,793 | 75%: 1,790 | 100%: 1,787 | 115%: 1,784 | 125%: 1,783 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 85.0 | 115%: 105.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 510.00 | 50%: 1,025.00 | 75%: 1,540.00 | 100%: 2,055.00 | 115%: 2,370.00 | 125%: 2,575.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 790.00 | Current (%): 511.0 | Torque (ft-lbs): 1,400.00 | Torque (%): 68.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 700.00 |
Curvepoint: Locked-Rotor | Current (Amps): 880.00 | Current (%): 568.0 | Torque (ft-lbs): 1,645.00 | Torque (%): 80.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 20.0 | Rated Output (Hp): 700.00 |
Curvepoint: 1/3 | Current (Amps): 835.00 | Current (%): 540.0 | Torque (ft-lbs): 1,400.00 | Torque (%): 68.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 700.00 |
Curvepoint: Full Load | Current (Amps): 155.00 | Current (%): 100.0 | Torque (ft-lbs): 2,055.00 | Torque (%): 100.0 | Speed (RPM): 1,787 | Rated Output (KW): | Power Factor (%): 88.0 | Rated Output (Hp): 700.00 |
Curvepoint: 2/3 | Current (Amps): 750.00 | Current (%): 483.0 | Torque (ft-lbs): 1,480.00 | Torque (%): 72.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 700.00 |
Curvepoint: Break-Down | Current (Amps): 540.00 | Current (%): 348.0 | Torque (ft-lbs): 4,600.00 | Torque (%): 224.0 | Speed (RPM): 1,750 | Rated Output (KW): | Power Factor (%): 62.0 | Rated Output (Hp): 700.00 |
Curvepoint: No Load | Current (Amps): 43.00 | Current (%): 28.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): 8.0 | Rated Output (Hp): 700.00 |
Efficiency
Information not available at the moment. Please check back later!