500,3000,TEAAC,400,3/50/2400

500,3000,TEAAC,400,3/50/2400

Part#: 400VFC7001

Catalog#: 400VFC7001

Weight: 6966 lb

Specifications


Phase Phase: 3 Output HP Output HP: 500 Hp
Output KW Output KW: 370 kW Voltage Voltage: 2400 V
Speed Speed: 2975 rpm Service Factor Service Factor: 1.15
Frame Frame: 400 Enclosure Enclosure: TEAAC
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 93.2 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 50 Hz
Current Current: 109 A Power Factor Power Factor: 88
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: NO DESIGN CODE KVA Code KVA Code: H
Drive End Bearing Size Drive End Bearing Size: 6319 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6319
UL UL: No CSA CSA: N
CE CE: N IP Code IP Code: 55
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Bar Rotator Induction Run Starting Method Starting Method: Across The Line
Poles Poles: 2 Rotation Rotation: Reversible
Resistance Main Resistance Main: .186 Ohms Mounting Mounting: B3
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Fabricated Steel
Shaft Type Shaft Type: IEC Assembly/Box Mounting Assembly/Box Mounting: F1 ONLY
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: None
Current Current: 109 A Frequency Frequency: 50 Hz
Speed Speed: 2975 rpm Connection Drawing Connection Drawing: EE7300PM
Outline Drawing Outline Drawing: I18122401-Z Voltage Voltage: 2400 V
Output KW Output KW: 370 kW Output HP Output HP: 500 Hp
Frame Size Frame Size: 400 Efficiency Efficiency: 93.2 %
Weight Weight: 6966.00 LB Country of Origin Country of Origin: China

Efficiency


Information not available at the moment. Please check back later!