700,1800,400,TEFC,3/60/4160
700,1800,400,TEFC,3/60/4160
Part#: 400VFC7027
Catalog#: 400VFC7027
Weight: 7716 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 700 Hp |
Output KW | Output KW: 520 kW | Voltage | Voltage: 4160 V |
Speed | Speed: 1788 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 400 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 95 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 93 A | Power Factor | Power Factor: 82 |
Duty | Duty: Continuous (S1) | Insulation Class | Insulation Class: F |
Design Code | Design Code: N (IEC) | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6326 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6326 |
UL | UL: No | CSA | CSA: N |
CE | CE: N | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .285 Ohms | Mounting | Mounting: B3 |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: IEC | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1.15 | Current | Current: 93 A |
Frequency | Frequency: 60 Hz | Speed | Speed: 1788 rpm |
Connection Drawing | Connection Drawing: EE7300PM | Outline Drawing | Outline Drawing: SS620769 |
Voltage | Voltage: 4160 V | Output KW | Output KW: 520 kW |
Output HP | Output HP: 700 Hp | Frame Size | Frame Size: 400 |
Efficiency | Efficiency: 95 % | Weight | Weight: 7716.00 LB |
Country of Origin | Country of Origin: China |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 38.50 | 25%: 45.00 | 50%: 58.00 | 75%: 75.00 | 100%: 93.00 | 115%: 105.00 | 125%: 115.00 |
% of Rated Load: Rated Output (KW) | 0%: 15.00 | 25%: 151.00 | 50%: 283.00 | 75%: 417.00 | 100%: 551.00 | 115%: 633.00 | 125%: 687.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 86.5 | 50%: 91.7 | 75%: 94.1 | 100%: 95.0 | 115%: 95.0 | 125%: 94.5 |
% of Rated Load: Power Factor (%) | 0%: 6.5 | 25%: 47.0 | 50%: 67.0 | 75%: 77.0 | 100%: 82.0 | 115%: 83.0 | 125%: 84.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,796 | 50%: 1,794 | 75%: 1,792 | 100%: 1,788 | 115%: 1,786 | 125%: 1,784 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 110.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 512.00 | 50%: 1,025.00 | 75%: 1,538.00 | 100%: 2,055.00 | 115%: 2,365.00 | 125%: 2,575.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 550.00 | Current (%): | Torque (ft-lbs): 1,850.00 | Torque (%): | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 700.00 |
Curvepoint: No Load | Current (Amps): 38.50 | Current (%): | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): 6.5 | Rated Output (Hp): 700.00 |
Curvepoint: 2/3 | Current (Amps): 500.00 | Current (%): | Torque (ft-lbs): 2,250.00 | Torque (%): | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 700.00 |
Curvepoint: Locked-Rotor | Current (Amps): 600.00 | Current (%): | Torque (ft-lbs): 2,150.00 | Torque (%): 105.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 24.0 | Rated Output (Hp): 700.00 |
Curvepoint: 1/3 | Current (Amps): 575.00 | Current (%): | Torque (ft-lbs): 1,850.00 | Torque (%): | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 700.00 |
Curvepoint: Break-Down | Current (Amps): 350.00 | Current (%): | Torque (ft-lbs): 5,600.00 | Torque (%): 270.0 | Speed (RPM): 1,750 | Rated Output (KW): | Power Factor (%): 65.0 | Rated Output (Hp): 700.00 |
Curvepoint: Full Load | Current (Amps): 93.00 | Current (%): 100.0 | Torque (ft-lbs): 2,055.00 | Torque (%): 100.0 | Speed (RPM): 1,788 | Rated Output (KW): | Power Factor (%): 82.0 | Rated Output (Hp): 700.00 |
Efficiency
Information not available at the moment. Please check back later!