700,1800,400,TEFC,3/60/4000
700,1800,400,TEFC,3/60/4000 - 400VFC7028
Part#: 400VFC7028
Catalog#: 400VFC7028
Weight: 6944 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 700 Hp |
Output KW | Output KW: 520 kW | Voltage | Voltage: 4000 V |
Speed | Speed: 1788 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 400 | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 94.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 92.5 A |
Power Factor | Power Factor: 86 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: NO DESIGN CODE |
KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: NU326 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6326 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
UL | UL: No | CSA | CSA: N |
CE | CE: N | IP Code | IP Code: 56 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .295 Ohms | Mounting | Mounting: B3 |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Roller |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: IEC | Assembly/Box Mounting | Assembly/Box Mounting: F2 ONLY |
Output HP | Output HP: 700 Hp | Output KW | Output KW: 520 kW |
Frame Size | Frame Size: 400 | Frame Suffix | Frame Suffix: None |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 4000 V |
Current | Current: 92.5 A | Efficiency | Efficiency: 94.5 % |
Service Factor | Service Factor: 1 | Speed | Speed: 1788 rpm |
Connection Drawing | Connection Drawing: EE7300PM | Outline Drawing | Outline Drawing: I18030902-Z |
Weight | Weight: 6944.00 LB | Country of Origin | Country of Origin: China |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 36.00 | 25%: 43.00 | 50%: 57.00 | 75%: 75.00 | 100%: 92.70 | 115%: 108.00 | 125%: 117.00 |
% of Rated Load: Rated Output (KW) | 0%: 15.00 | 25%: 148.00 | 50%: 282.00 | 75%: 415.00 | 100%: 550.00 | 115%: 628.00 | 125%: 685.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 89.5 | 50%: 93.0 | 75%: 94.5 | 100%: 94.5 | 115%: 95.0 | 125%: 94.5 |
% of Rated Load: Power Factor (%) | 0%: 6.5 | 25%: 50.0 | 50%: 70.0 | 75%: 80.0 | 100%: 86.0 | 115%: 87.0 | 125%: 87.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,796 | 50%: 1,794 | 75%: 1,790 | 100%: 1,788 | 115%: 1,786 | 125%: 1,784 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 75.0 | 115%: 105.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 512.00 | 50%: 1,025.00 | 75%: 1,540.00 | 100%: 2,057.00 | 115%: 2,368.00 | 125%: 2,578.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 1/3 | Current (Amps): 575.00 | Current (%): | Torque (ft-lbs): 1,600.00 | Torque (%): | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 700.00 |
Curvepoint: No Load | Current (Amps): 36.00 | Current (%): | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): 7.0 | Rated Output (Hp): 700.00 |
Curvepoint: Pull-Up | Current (Amps): 525.00 | Current (%): | Torque (ft-lbs): 1,600.00 | Torque (%): | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 700.00 |
Curvepoint: 2/3 | Current (Amps): 475.00 | Current (%): | Torque (ft-lbs): 2,000.00 | Torque (%): | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 700.00 |
Curvepoint: Break-Down | Current (Amps): 350.00 | Current (%): | Torque (ft-lbs): 4,115.00 | Torque (%): 200.0 | Speed (RPM): 1,750 | Rated Output (KW): | Power Factor (%): 59.0 | Rated Output (Hp): 700.00 |
Curvepoint: Locked-Rotor | Current (Amps): 605.00 | Current (%): | Torque (ft-lbs): 1,650.00 | Torque (%): 80.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 20.0 | Rated Output (Hp): 700.00 |
Curvepoint: Full Load | Current (Amps): 92.70 | Current (%): 100.0 | Torque (ft-lbs): 2,057.00 | Torque (%): 100.0 | Speed (RPM): 1,788 | Rated Output (KW): | Power Factor (%): 86.0 | Rated Output (Hp): 700.00 |
Efficiency
Information not available at the moment. Please check back later!