450,1200,TEFC,400,3/60/2300/4000
450,1200,TEFC,400,3/60/2300/4000
Part#: 400VFCJ4578
Catalog#: 400VFCJ4578
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 450 Hp |
Output KW | Output KW: 340 kW | Voltage | Voltage: 2300/4000 V |
Speed | Speed: 1191 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 400TZ | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 94.1 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 110.0/63.5 A | Power Factor | Power Factor: 82 |
Duty | Duty: Continuous (S1) | Insulation Class | Insulation Class: H |
Design Code | Design Code: N (IEC) | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6326 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6326 |
UL | UL: Recognized | CSA | CSA: N |
CE | CE: N | IP Code | IP Code: 56 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: BAR ROTOR INV RATED | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .006 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: IEC | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 450 Hp | Output KW | Output KW: 340 kW |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TZ |
Current | Current: 110.0/63.5 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1191 rpm | Connection Drawing | Connection Drawing: A-EE7304AD |
Outline Drawing | Outline Drawing: B-SS555263 | Voltage | Voltage: 2300/4000 V |
Frame Size | Frame Size: 400 | Efficiency | Efficiency: 94.1 % |
Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 23.58 | 25%: 27.60 | 50%: 35.65 | 75%: 47.15 | 100%: 59.80 | 115%: 67.85 | 125%: 73.60 |
% of Rated Load: Rated Output (KW) | 0%: 8.00 | 25%: 92.50 | 50%: 177.00 | 75%: 263.00 | 100%: 349.00 | 115%: 405.00 | 125%: 436.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 90.2 | 50%: 94.5 | 75%: 95.8 | 100%: 95.8 | 115%: 95.8 | 125%: 95.4 |
% of Rated Load: Power Factor (%) | 0%: 5.0 | 25%: 50.0 | 50%: 72.0 | 75%: 82.0 | 100%: 86.0 | 115%: 87.0 | 125%: 88.0 |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,198 | 50%: 1,196 | 75%: 1,194 | 100%: 1,192 | 115%: 1,190 | 125%: 1,189 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 55.0 | 115%: 75.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 495.00 | 50%: 985.00 | 75%: 1,485.00 | 100%: 1,985.00 | 115%: 2,285.00 | 125%: 2,485.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 1/3 | Current (Amps): 585.00 | Current (%): 531.0 | Torque (ft-lbs): 1,680.00 | Torque (%): 85.0 | Speed (RPM): 400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 450.00 |
Curvepoint: Pull-Up | Current (Amps): 555.00 | Current (%): 503.0 | Torque (ft-lbs): 1,680.00 | Torque (%): 85.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 450.00 |
Curvepoint: 2/3 | Current (Amps): 525.00 | Current (%): 475.0 | Torque (ft-lbs): 1,780.00 | Torque (%): 90.0 | Speed (RPM): 800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 450.00 |
Curvepoint: Break-Down | Current (Amps): 370.00 | Current (%): 336.0 | Torque (ft-lbs): 4,700.00 | Torque (%): 237.0 | Speed (RPM): 1,170 | Rated Output (KW): | Power Factor (%): 60.0 | Rated Output (Hp): 450.00 |
Curvepoint: Locked-Rotor | Current (Amps): 615.00 | Current (%): 559.0 | Torque (ft-lbs): 2,000.00 | Torque (%): 105.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 17.5 | Rated Output (Hp): 450.00 |
Curvepoint: Full Load | Current (Amps): 105.00 | Current (%): 100.0 | Torque (ft-lbs): 1,985.00 | Torque (%): 100.0 | Speed (RPM): 1,192 | Rated Output (KW): | Power Factor (%): 86.0 | Rated Output (Hp): 450.00 |
Curvepoint: No Load | Current (Amps): 41.00 | Current (%): 38.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): 5.0 | Rated Output (Hp): 450.00 |
Efficiency
Information not available at the moment. Please check back later!