Fire Pump Motor, 125 HP, 3 Ph, 60 Hz, 380 V, 404TS Frame, DP
Fire Pump Motor, 125 HP, 3 Ph, 60 Hz, 380 V, 404TS Frame, DP - 404TSTDCD14009
Part#: 404TSTDCD14009
Catalog#: U1530B
Weight: 1073.65 lb
List Price: $11,466.00
Your Price: Login is Required
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 125 Hp |
| Output KW | Output KW: 93 kW | Voltage | Voltage: 380 V |
| Speed | Speed: 3573 rpm | Service Factor | Service Factor: 1.15 |
| Frame | Frame: 404TS | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 93.6 % | Ambient Temperature | Ambient Temperature: 50 °C |
| Frequency | Frequency: 60 Hz | Current | Current: 168 A |
| Power Factor | Power Factor: 89.7 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Design Code | Design Code: B |
| KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6314 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6314 | Enclosure | Enclosure: Drip Proof |
| UL | UL: Listed | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 23 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Part Wdg Start & Wye Start Delta Run |
| Poles | Poles: 2 | Rotation | Rotation: Selective Clockwise |
| Resistance Main | Resistance Main: .0729 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: TS | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
| Output HP | Output HP: 125 Hp | Output KW | Output KW: 93 kW |
| Frame Size | Frame Size: 404 | Frame Suffix | Frame Suffix: TS |
| Frequency | Frequency: 60 Hz | Voltage | Voltage: 380 V |
| Current | Current: 168 A | Efficiency | Efficiency: 93.6 % |
| Service Factor | Service Factor: 1.15 | Speed | Speed: 3573 rpm |
| Connection Drawing | Connection Drawing: EE7300BH | Outline Drawing | Outline Drawing: SS620989 |
| Weight | Weight: 487.00 KG | Country of Origin | Country of Origin: Mexico |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 47.21 | 25%: 62.34 | 50%: 92.61 | 75%: 128.32 | 100%: 168.26 | 115%: 193.68 | 125%: 211.24 |
| % of Rated Load: Rated Output (KW) | 0%: 2.42 | 25%: 25.97 | 50%: 50.00 | 75%: 74.50 | 100%: 99.50 | 115%: 115.00 | 125%: 125.00 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 89.8 | 50%: 93.3 | 75%: 93.9 | 100%: 93.6 | 115%: 93.2 | 125%: 92.9 |
| % of Rated Load: Power Factor (%) | 0%: 7.7 | 25%: 62.9 | 50%: 81.8 | 75%: 87.8 | 100%: 89.7 | 115%: 90.1 | 125%: 90.0 |
| % of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,593 | 50%: 3,587 | 75%: 3,580 | 100%: 3,573 | 115%: 3,568 | 125%: 3,565 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 70.0 | 115%: 95.0 | 125%: 110.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 46.00 | 50%: 91.00 | 75%: 138.00 | 100%: 184.00 | 115%: 211.00 | 125%: 230.00 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Full Load | Current (Amps): 139.00 | Current (%): 100.0 | Torque (ft-lbs): 184.00 | Torque (%): 100.0 | Speed (RPM): 3,573 | Rated Output (KW): 0.00 | Power Factor (%): 89.7 | Rated Output (Hp): 125.00 |
| Curvepoint: 2/3 | Current (Amps): 630.00 | Current (%): 453.0 | Torque (ft-lbs): 290.00 | Torque (%): 158.0 | Speed (RPM): 2,400 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 125.00 |
| Curvepoint: 1/3 | Current (Amps): 750.00 | Current (%): 539.0 | Torque (ft-lbs): 240.00 | Torque (%): 130.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 125.00 |
| Curvepoint: Break-Down | Current (Amps): 500.00 | Current (%): 359.0 | Torque (ft-lbs): 450.00 | Torque (%): 245.0 | Speed (RPM): 3,450 | Rated Output (KW): 0.00 | Power Factor (%): 69.0 | Rated Output (Hp): 125.00 |
| Curvepoint: Locked-Rotor | Current (Amps): 860.00 | Current (%): 618.0 | Torque (ft-lbs): 270.00 | Torque (%): 147.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 34.0 | Rated Output (Hp): 125.00 |
| Curvepoint: No Load | Current (Amps): 39.40 | Current (%): 28.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): 0.00 | Power Factor (%): 7.7 | Rated Output (Hp): 125.00 |
| Curvepoint: Pull-Up | Current (Amps): 690.00 | Current (%): 496.0 | Torque (ft-lbs): 240.00 | Torque (%): 130.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 125.00 |
Efficiency
Information not available at the moment. Please check back later!