Fire Pump Motor, 125 HP, 3 Ph, 50 Hz, 415 V, 3000 & 3000 RPM, 404TS Frame, DP

Fire Pump Motor, 125 HP, 3 Ph, 50 Hz, 415 V, 3000 & 3000 RPM, 404TS Frame, DP - 404TSTDCD4005
Part#: 404TSTDCD4005
Catalog#: U1430
Model#: 404TSTDCD4005AA
Weight: 1080 lb
List Price: $13,350.00
Your Price: Login is Required
Key Features
- IP-22 cast iron, Meets or exceeds NEMA Premium®* efficiencies, NEMA Premium models are in compliance with EISA2007
- Class F Insulation System, NEMA® design B, code G or less
- Dual voltage motors have 12 leads, suitable for wye-delta or across the line start on either voltage, or part winding start on low voltage
- Single voltage motors have 12 leads and are suitable for wye-delta, across the line, or part winding start
- Red paint, Bearing Caps both ends, Grease Fittings with pipe plugs, Modifications and Kits are available
- 50°C Ambient, 1.15SF Sine Wave Power Only
- UL file EX5190, CSA file LR2025 and CE mark
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 125 Hp |
| Output KW | Output KW: 93 kW | Voltage | Voltage: 415 V |
| Speed | Speed: 2968 rpm | Service Factor | Service Factor: 1.15 |
| Frame | Frame: 404TS | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 93 % | Ambient Temperature | Ambient Temperature: 50 °C |
| Frequency | Frequency: 50 Hz | Current | Current: 155 A |
| Power Factor | Power Factor: 90.3 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Design Code | Design Code: B |
| KVA Code | KVA Code: F | Drive End Bearing Size | Drive End Bearing Size: 6314 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6314 | Enclosure | Enclosure: Drip Proof |
| UL | UL: Listed | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 22 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Part Wdg Start & Wye Start Delta Run |
| Poles | Poles: 2 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: .0794 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: TS | Shaft Diameter | Shaft Diameter: 2.125 in |
| Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
| Output HP | Output HP: 125 Hp | Output KW | Output KW: 93 kW |
| Frame Size | Frame Size: 404 | Frame Suffix | Frame Suffix: TS |
| Synchronous RPM | Synchronous RPM: 3000 & 3000 rpm | Frequency | Frequency: 50 Hz |
| Voltage | Voltage: 415 V | Current | Current: 155 A |
| Efficiency | Efficiency: 93 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 2968 rpm | Connection Drawing | Connection Drawing: EE7300BH |
| Outline Drawing | Outline Drawing: SS620989 | Packaged Length | Packaged Length: 56.00 IN |
| Weight | Weight: 1080.00 LB | UPC | UPC: 722856212818 |
| Packaged Width | Packaged Width: 46.00 IN | Country of Origin | Country of Origin: Mexico |
| Packaged Height | Packaged Height: 34.00 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 37.90 | 25%: 52.50 | 50%: 81.60 | 75%: 116.20 | 100%: 154.50 | 115%: 179.60 | 125%: 197.00 |
| % of Rated Load: Rated Output (KW) | 0%: 1.74 | 25%: 25.40 | 50%: 49.60 | 75%: 74.50 | 100%: 100.30 | 115%: 116.30 | 125%: 127.20 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 91.9 | 50%: 94.0 | 75%: 93.9 | 100%: 93.0 | 115%: 92.3 | 125%: 91.7 |
| % of Rated Load: Power Factor (%) | 0%: 6.4 | 25%: 67.2 | 50%: 84.5 | 75%: 89.2 | 100%: 90.3 | 115%: 90.1 | 125%: 89.8 |
| % of Rated Load: Speed (RPM) | 0%: 3,000 | 25%: 2,993 | 50%: 2,985 | 75%: 2,977 | 100%: 2,968 | 115%: 2,962 | 125%: 2,958 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 75.0 | 115%: 105.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 54.90 | 50%: 110.00 | 75%: 165.40 | 100%: 221.20 | 115%: 254.90 | 125%: 277.50 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Break-Down | Current (Amps): 465.00 | Current (%): 301.0 | Torque (ft-lbs): 452.00 | Torque (%): 204.0 | Speed (RPM): 2,860 | Rated Output (KW): 0.00 | Power Factor (%): 70.0 | Rated Output (Hp): 125.00 |
| Curvepoint: 2/3 | Current (Amps): 560.00 | Current (%): 362.0 | Torque (ft-lbs): 274.00 | Torque (%): 124.0 | Speed (RPM): 2,000 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 125.00 |
| Curvepoint: Full Load | Current (Amps): 154.50 | Current (%): 100.0 | Torque (ft-lbs): 221.20 | Torque (%): 100.0 | Speed (RPM): 2,968 | Rated Output (KW): 0.00 | Power Factor (%): 90.2 | Rated Output (Hp): 125.00 |
| Curvepoint: Pull-Up | Current (Amps): 630.00 | Current (%): 408.0 | Torque (ft-lbs): 225.00 | Torque (%): 102.0 | Speed (RPM): 1,500 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 125.00 |
| Curvepoint: No Load | Current (Amps): 37.90 | Current (%): 25.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,000 | Rated Output (KW): 0.00 | Power Factor (%): 6.4 | Rated Output (Hp): 125.00 |
| Curvepoint: Locked-Rotor | Current (Amps): 790.00 | Current (%): 511.0 | Torque (ft-lbs): 263.00 | Torque (%): 119.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 35.0 | Rated Output (Hp): 125.00 |
| Curvepoint: 1/3 | Current (Amps): 690.00 | Current (%): 447.0 | Torque (ft-lbs): 220.00 | Torque (%): 99.0 | Speed (RPM): 1,000 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 125.00 |
Efficiency
Information not available at the moment. Please check back later!



