Fire Pump Motor, 100 HP, 3 Ph, 60 Hz, 575 V, 1800 & 1800 RPM, 404TS Frame, DP

Fire Pump Motor, 100 HP, 3 Ph, 60 Hz, 575 V, 1800 & 1800 RPM, 404TS Frame, DP - 404TSTDCD4031
Part#: 404TSTDCD4031
Catalog#: U1119A
Model#: 404TSTDCD4031AA
Weight: 1070 lb
List Price: $8,959.00
Your Price: Login is Required
Key Features
- IP-22 cast iron, Meets or exceeds NEMA Premium®* efficiencies, NEMA Premium models are in compliance with EISA2007
- Class F Insulation System, NEMA® design B, code G or less
- Dual voltage motors have 12 leads, suitable for wye-delta or across the line start on either voltage, or part winding start on low voltage
- Single voltage motors have 12 leads and are suitable for wye-delta, across the line, or part winding start
- Red paint, Bearing Caps both ends, Grease Fittings with pipe plugs, Modifications and Kits are available
- 50°C Ambient, 1.15SF Sine Wave Power Only
- UL file EX5190, CSA file LR2025 and CE mark
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 100 Hp |
| Output KW | Output KW: 75 kW | Voltage | Voltage: 575 V |
| Speed | Speed: 1783 rpm | Service Factor | Service Factor: 1.15 |
| Frame | Frame: 404TS | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 94.1 % | Ambient Temperature | Ambient Temperature: 50 °C |
| Frequency | Frequency: 60 Hz | Current | Current: 90.5 A |
| Power Factor | Power Factor: 87.7 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Design Code | Design Code: B |
| KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6316 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6314 | Enclosure | Enclosure: Drip Proof |
| UL | UL: Listed | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 22 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Part Wdg Start & Wye Start Delta Run |
| Poles | Poles: 4 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: .089 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: TS | Shaft Diameter | Shaft Diameter: 2.125 in |
| Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
| Output HP | Output HP: 100 Hp | Output KW | Output KW: 75 kW |
| Frame Size | Frame Size: 404 | Frame Suffix | Frame Suffix: TS |
| Synchronous RPM | Synchronous RPM: 1800 & 1800 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 575 V | Current | Current: 90.5 A |
| Efficiency | Efficiency: 94.1 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 1783 rpm | Connection Drawing | Connection Drawing: EE7300BH |
| Outline Drawing | Outline Drawing: SS620989 | Packaged Length | Packaged Length: 44.00 IN |
| Weight | Weight: 1070.00 LB | UPC | UPC: 722856212788 |
| Packaged Width | Packaged Width: 39.00 IN | Country of Origin | Country of Origin: Mexico |
| Packaged Height | Packaged Height: 34.00 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 27.60 | 25%: 34.80 | 50%: 50.40 | 75%: 69.60 | 100%: 90.40 | 115%: 104.40 | 125%: 114.00 |
| % of Rated Load: Rated Output (KW) | 0%: 1.46 | 25%: 20.30 | 50%: 39.50 | 75%: 59.00 | 100%: 79.00 | 115%: 91.00 | 125%: 100.00 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 91.8 | 50%: 94.4 | 75%: 94.5 | 100%: 94.1 | 115%: 93.5 | 125%: 93.2 |
| % of Rated Load: Power Factor (%) | 0%: 5.3 | 25%: 58.1 | 50%: 78.5 | 75%: 85.4 | 100%: 87.7 | 115%: 88.1 | 125%: 88.1 |
| % of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,796 | 50%: 1,792 | 75%: 1,787 | 100%: 1,783 | 115%: 1,780 | 125%: 1,777 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 70.0 | 115%: 90.0 | 125%: 110.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 73.00 | 50%: 147.00 | 75%: 220.00 | 100%: 294.00 | 115%: 339.00 | 125%: 369.00 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: 2/3 | Current (Amps): 520.00 | Current (%): 458.0 | Torque (ft-lbs): 550.00 | Torque (%): 187.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 100.00 |
| Curvepoint: No Load | Current (Amps): 34.50 | Current (%): 31.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 5.3 | Rated Output (Hp): 100.00 |
| Curvepoint: Break-Down | Current (Amps): 394.00 | Current (%): 347.0 | Torque (ft-lbs): 735.00 | Torque (%): 250.0 | Speed (RPM): 1,709 | Rated Output (KW): 0.00 | Power Factor (%): 68.0 | Rated Output (Hp): 100.00 |
| Curvepoint: Locked-Rotor | Current (Amps): 700.00 | Current (%): 617.0 | Torque (ft-lbs): 530.00 | Torque (%): 180.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 38.0 | Rated Output (Hp): 100.00 |
| Curvepoint: 1/3 | Current (Amps): 620.00 | Current (%): 547.0 | Torque (ft-lbs): 460.00 | Torque (%): 156.0 | Speed (RPM): 600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 100.00 |
| Curvepoint: Full Load | Current (Amps): 113.00 | Current (%): 100.0 | Torque (ft-lbs): 294.00 | Torque (%): 100.0 | Speed (RPM): 1,783 | Rated Output (KW): 0.00 | Power Factor (%): 87.7 | Rated Output (Hp): 100.00 |
| Curvepoint: Pull-Up | Current (Amps): 570.00 | Current (%): 503.0 | Torque (ft-lbs): 470.00 | Torque (%): 160.0 | Speed (RPM): 900 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 100.00 |
Efficiency
Information not available at the moment. Please check back later!



