75KW,1800,OPEN,404TSD,3/60/460 IND. GEN.
75KW,1800,OPEN,404TSD,3/60/460 IND. GEN.
Part#: 404TSTDS17032
Catalog#: 404TSTDS17032
Weight: 996 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 75 KW Hp |
Voltage | Voltage: 460 V | Speed | Speed: 1820 rpm |
Service Factor | Service Factor: 1 | Frame | Frame: 404TSD |
Enclosure | Enclosure: Open Enclosed | Thermal Protection | Thermal Protection: Thermostat |
Efficiency | Efficiency: 93 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 112 A |
Power Factor | Power Factor: 85 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: IG |
KVA Code | KVA Code: N/A | Drive End Bearing Size | Drive End Bearing Size: 6313 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6313 | UL | UL: Recognized |
CSA | CSA: Y | CE | CE: N |
IP Code | IP Code: 10 | Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: SQ CAGE IND GEN | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .097 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: TS | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TSD |
Current | Current: 112 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1820 rpm | Connection Drawing | Connection Drawing: A-EE7300T |
Outline Drawing | Outline Drawing: B-SS556633-1550 | Voltage | Voltage: 460 V |
Output HP | Output HP: 75 KW Hp | Frame Size | Frame Size: 404 |
Efficiency | Efficiency: 93 % | Weight | Weight: 996.00 LB |
Country of Origin | Country of Origin: United States of America |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 630.00 | Current (%): 563.0 | Torque (ft-lbs): 495.00 | Torque (%): 159.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 75.00 |
Curvepoint: Break-Down | Current (Amps): 450.00 | Current (%): 402.0 | Torque (ft-lbs): 865.00 | Torque (%): 277.0 | Speed (RPM): 1,910 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 75.00 |
Efficiency
Information not available at the moment. Please check back later!