60,1000,DP,404TSC,3/50/380
60,1000,DP,404TSC,3/50/380
Part#: 404TSTDS4379
Catalog#: 404TSTDS4379
Weight: 1005 lb
Specifications
Phase | Phase: 3 | Output HP | Output HP: 60 Hp |
Output KW | Output KW: 44.8 kW | Voltage | Voltage: 380 V |
Speed | Speed: 985 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 404TSC | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 93.6 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 50 Hz | Current | Current: 89 A |
Power Factor | Power Factor: 82.5 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: B | Design Code | Design Code: B |
KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 313 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 313 | Enclosure | Enclosure: Drip Proof |
UL | UL: No | CSA | CSA: Y |
IP Code | IP Code: 12 | Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .105 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: TS | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 60 Hp | Output KW | Output KW: 44.8 kW |
Frame Size | Frame Size: 404 | Frame Suffix | Frame Suffix: TSC |
Frequency | Frequency: 50 Hz | Voltage | Voltage: 380 V |
Current | Current: 89 A | Efficiency | Efficiency: 93.6 % |
Service Factor | Service Factor: 1.15 | Speed | Speed: 985 rpm |
Connection Drawing | Connection Drawing: A-EE7300 | Outline Drawing | Outline Drawing: B-SS510954-1550 |
Weight | Weight: 1005.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 37.50 | 25%: 41.50 | 50%: 53.50 | 75%: 69.50 | 100%: 88.50 | 115%: 100.00 | 125%: 109.00 |
% of Rated Load: Rated Output (KW) | 0%: 1.25 | 25%: 12.50 | 50%: 24.00 | 75%: 36.00 | 100%: 48.00 | 115%: 55.50 | 125%: 60.50 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 90.2 | 50%: 93.0 | 75%: 93.6 | 100%: 93.6 | 115%: 93.0 | 125%: 92.4 |
% of Rated Load: Power Factor (%) | 0%: 4.0 | 25%: 45.0 | 50%: 67.0 | 75%: 77.5 | 100%: 82.5 | 115%: 83.5 | 125%: 84.0 |
% of Rated Load: Speed (RPM) | 0%: 1,000 | 25%: 996 | 50%: 992 | 75%: 990 | 100%: 985 | 115%: 982 | 125%: 980 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 45.0 | 115%: 60.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 79.00 | 50%: 159.00 | 75%: 239.00 | 100%: 320.00 | 115%: 369.00 | 125%: 402.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 500.00 | Current (%): 565.0 | Torque (ft-lbs): 650.00 | Torque (%): 203.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 60.00 |
Curvepoint: Break-Down | Current (Amps): 325.00 | Current (%): 367.0 | Torque (ft-lbs): 875.00 | Torque (%): 273.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): 69.0 | Rated Output (Hp): 60.00 |
Curvepoint: No Load | Current (Amps): 37.00 | Current (%): 42.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,000 | Rated Output (KW): | Power Factor (%): 4.0 | Rated Output (Hp): 60.00 |
Curvepoint: Locked-Rotor | Current (Amps): 560.00 | Current (%): 633.0 | Torque (ft-lbs): 715.00 | Torque (%): 223.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 42.0 | Rated Output (Hp): 60.00 |
Curvepoint: 1/3 | Current (Amps): 550.00 | Current (%): 621.0 | Torque (ft-lbs): 625.00 | Torque (%): 195.0 | Speed (RPM): 400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 60.00 |
Curvepoint: Full Load | Current (Amps): 88.50 | Current (%): 100.0 | Torque (ft-lbs): 320.00 | Torque (%): 100.0 | Speed (RPM): 985 | Rated Output (KW): | Power Factor (%): 82.5 | Rated Output (Hp): 60.00 |
Curvepoint: 2/3 | Current (Amps): 425.00 | Current (%): 480.0 | Torque (ft-lbs): 700.00 | Torque (%): 219.0 | Speed (RPM): 800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 60.00 |
Efficiency
Information not available at the moment. Please check back later!