General Purpose Motor, 100 HP, 3 Ph, 60 Hz, 200 V, 1800 RPM, 404T Frame, DP

General Purpose Motor, 100 HP, 3 Ph, 60 Hz, 200 V, 1800 RPM, 404T Frame, DP

Part#: 404TTDCD6039

Catalog#: GT0846

Model#: 404TTDCD6039AA

Weight: 1190 lb

Key Features


  • Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
  • 182T-365T models steel frame, 404T-449T models cast iron frame
  • Inverter Duty 20:1 Variable Torque
  • Class F Insulation
  • Standard F1, reversible to F2 assembly. Dual frame mounting holes.

Specifications


Information not available at the moment. Please check back later!

Efficiency


Information not available at the moment. Please check back later!