60,900,TEFC,405T,3/60/460

60,900,TEFC,405T,3/60/460

Part#: 405THFCD19101

Catalog#: W590A

List Price: $31,567.00

Specifications


Phase Phase: 3 Output HP Output HP: 60 Hp
Output KW Output KW: 45 kW Voltage Voltage: 460 V
Speed Speed: 888 rpm Service Factor Service Factor: 1.15
Frame Frame: 405T Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 92.4 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 74.5 A Power Factor Power Factor: 81
Duty Duty: Continuous Insulation Class Insulation Class: H
Design Code Design Code: B KVA Code KVA Code: F
Drive End Bearing Size Drive End Bearing Size: 6316 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6314
UL UL: Listed CSA CSA: Y
CE CE: Y IP Code IP Code: 56
Number of Speeds Number of Speeds: 1 Hazardous Location Hazardous Location: DIVISION 2 T2B
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 8 Rotation Rotation: Selective Clockwise
Resistance Main Resistance Main: .12031 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: T Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Current Current: 74.5 A Frequency Frequency: 60 Hz
Speed Speed: 888 rpm Connection Drawing Connection Drawing: EE7300
Outline Drawing Outline Drawing: SS557665 Voltage Voltage: 460 V
Output KW Output KW: 45 kW Output HP Output HP: 60 Hp
Frame Size Frame Size: 405 Efficiency Efficiency: 92.4 %
UPC UPC: 722856192967 Country of Origin Country of Origin: Mexico
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 29.50 25%: 34.00 50%: 44.50 75%: 58.20 100%: 74.50 115%: 85.20 125%: 93.00
% of Rated Load: Rated Output (KW) 0%: 1.20 25%: 12.50 50%: 24.10 75%: 36.00 100%: 48.10 115%: 55.70 125%: 60.60
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 89.4 50%: 92.2 75%: 92.4 100%: 92.4 115%: 92.2 125%: 92.1
% of Rated Load: Power Factor (%) 0%: 5.0 25%: 46.2 50%: 68.0 75%: 77.2 100%: 81.0 115%: 81.8 125%: 82.0
% of Rated Load: Speed (RPM) 0%: 898 25%: 895 50%: 892 75%: 890 100%: 888 115%: 885 125%: 882
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 70.0 115%: 90.0 125%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 88.00 50%: 176.00 75%: 265.00 100%: 355.00 115%: 410.00 125%: 445.00
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: 2/3 Current (Amps): 315.00 Current (%): 380.0 Torque (ft-lbs): 630.00 Torque (%): 175.0 Speed (RPM): 600 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 60.00
Curvepoint: 1/3 Current (Amps): 345.00 Current (%): 460.0 Torque (ft-lbs): 525.00 Torque (%): 150.0 Speed (RPM): 300 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 60.00
Curvepoint: Break-Down Current (Amps): 210.00 Current (%): 280.0 Torque (ft-lbs): 730.00 Torque (%): 205.0 Speed (RPM): 850 Rated Output (KW): 0.00 Power Factor (%): 64.0 Rated Output (Hp): 60.00
Curvepoint: No Load Current (Amps): 30.00 Current (%): 40.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 900 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 60.00
Curvepoint: Locked-Rotor Current (Amps): 395.00 Current (%): 530.0 Torque (ft-lbs): 630.00 Torque (%): 175.0 Speed (RPM): 0 Rated Output (KW): 0.00 Power Factor (%): 36.0 Rated Output (Hp): 60.00
Curvepoint: Pull-Up Current (Amps): 315.00 Current (%): 425.0 Torque (ft-lbs): 530.00 Torque (%): 150.0 Speed (RPM): 600 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 60.00
Curvepoint: Full Load Current (Amps): 74.50 Current (%): 100.0 Torque (ft-lbs): 355.00 Torque (%): 100.0 Speed (RPM): 888 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 60.00

Efficiency


Information not available at the moment. Please check back later!