Severe Duty Motor, 60 HP, 3 Ph, 60 Hz, 460 V, 405T Frame, TEFC
Blue Chip® XRI®-841 / Automotive Severe Duty Motor, 60 HP, 3 Ph, 60 Hz, 460 V, 405T Frame, TEFC - 405THFCD19101
Part#: 405THFCD19101
Catalog#: W590A
List Price: $31,567.00
Your Price: Login is Required
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 60 Hp |
| Output KW | Output KW: 45 kW | Voltage | Voltage: 460 V |
| Speed | Speed: 888 rpm | Service Factor | Service Factor: 1.15 |
| Frame | Frame: 405T | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 92.4 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 Hz | Current | Current: 74.5 A |
| Power Factor | Power Factor: 81 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: H | Design Code | Design Code: B |
| KVA Code | KVA Code: F | Drive End Bearing Size | Drive End Bearing Size: 6316 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6314 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
| UL | UL: Listed | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 56 |
| Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: DIVISION 2 T2B |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
| Poles | Poles: 8 | Rotation | Rotation: Selective Clockwise |
| Resistance Main | Resistance Main: .12031 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
| Output HP | Output HP: 60 Hp | Output KW | Output KW: 45 kW |
| Frame Size | Frame Size: 405 | Frame Suffix | Frame Suffix: T |
| Frequency | Frequency: 60 Hz | Voltage | Voltage: 460 V |
| Current | Current: 74.5 A | Efficiency | Efficiency: 92.4 % |
| Service Factor | Service Factor: 1.15 | Speed | Speed: 888 rpm |
| Connection Drawing | Connection Drawing: EE7300 | Outline Drawing | Outline Drawing: SS557665 |
| UPC | UPC: 722856192967 | Country of Origin | Country of Origin: Mexico |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 29.50 | 25%: 34.00 | 50%: 44.50 | 75%: 58.20 | 100%: 74.50 | 115%: 85.20 | 125%: 93.00 |
| % of Rated Load: Rated Output (KW) | 0%: 1.20 | 25%: 12.50 | 50%: 24.10 | 75%: 36.00 | 100%: 48.10 | 115%: 55.70 | 125%: 60.60 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 89.4 | 50%: 92.2 | 75%: 92.4 | 100%: 92.4 | 115%: 92.2 | 125%: 92.1 |
| % of Rated Load: Power Factor (%) | 0%: 5.0 | 25%: 46.2 | 50%: 68.0 | 75%: 77.2 | 100%: 81.0 | 115%: 81.8 | 125%: 82.0 |
| % of Rated Load: Speed (RPM) | 0%: 898 | 25%: 895 | 50%: 892 | 75%: 890 | 100%: 888 | 115%: 885 | 125%: 882 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 70.0 | 115%: 90.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 88.00 | 50%: 176.00 | 75%: 265.00 | 100%: 355.00 | 115%: 410.00 | 125%: 445.00 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: 2/3 | Current (Amps): 315.00 | Current (%): 380.0 | Torque (ft-lbs): 630.00 | Torque (%): 175.0 | Speed (RPM): 600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 60.00 |
| Curvepoint: 1/3 | Current (Amps): 345.00 | Current (%): 460.0 | Torque (ft-lbs): 525.00 | Torque (%): 150.0 | Speed (RPM): 300 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 60.00 |
| Curvepoint: Break-Down | Current (Amps): 210.00 | Current (%): 280.0 | Torque (ft-lbs): 730.00 | Torque (%): 205.0 | Speed (RPM): 850 | Rated Output (KW): 0.00 | Power Factor (%): 64.0 | Rated Output (Hp): 60.00 |
| Curvepoint: No Load | Current (Amps): 30.00 | Current (%): 40.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 900 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 60.00 |
| Curvepoint: Locked-Rotor | Current (Amps): 395.00 | Current (%): 530.0 | Torque (ft-lbs): 630.00 | Torque (%): 175.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 36.0 | Rated Output (Hp): 60.00 |
| Curvepoint: Pull-Up | Current (Amps): 315.00 | Current (%): 425.0 | Torque (ft-lbs): 530.00 | Torque (%): 150.0 | Speed (RPM): 600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 60.00 |
| Curvepoint: Full Load | Current (Amps): 74.50 | Current (%): 100.0 | Torque (ft-lbs): 355.00 | Torque (%): 100.0 | Speed (RPM): 888 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 60.00 |
Efficiency
Information not available at the moment. Please check back later!