75,1200,TEFC,405T,3/60/575
75,1200,TEFC,405T,3/60/575
Part#: 405THFCD39076
Catalog#: 405THFCD39076
Weight: 2600 lb
Your Price: Login is Required
Specifications
Shaft Diameter | Shaft Diameter: 2.875 in |
Connection Drawing | Connection Drawing: EE7300 | Outline Drawing | Outline Drawing: SS557665 |
Packaged Length | Packaged Length: 74.00 IN | Weight | Weight: 2600.00 LB |
Packaged Width | Packaged Width: 65.00 IN | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 59.00 IN |
Efficiency
Information not available at the moment. Please check back later!