40,900,TEFC,405T,3/60/460
40,900,TEFC,405T,3/60/460
Part#: 405THFCD9001
Catalog#: 405THFCD9001
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 40 Hp |
Output KW | Output KW: 30 kW | Voltage | Voltage: 460 V |
Speed | Speed: 892 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 405T | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 93.6 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 55 A |
Power Factor | Power Factor: 72 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: B |
KVA Code | KVA Code: F | Drive End Bearing Size | Drive End Bearing Size: NONE |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: NONE | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
UL | UL: Listed | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 56 |
Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: DIVISION 2 T2B |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .155 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 40 Hp | Output KW | Output KW: 30 kW |
Frame Size | Frame Size: 405 | Frame Suffix | Frame Suffix: T |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 460 V |
Current | Current: 55 A | Efficiency | Efficiency: 93.6 % |
Service Factor | Service Factor: 1.15 | Speed | Speed: 892 rpm |
Connection Drawing | Connection Drawing: EE7300 | Outline Drawing | Outline Drawing: TBD |
Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 30.50 | 25%: 33.00 | 50%: 39.00 | 75%: 46.00 | 100%: 55.00 | 115%: 62.00 | 125%: 69.00 |
% of Rated Load: Rated Output (KW) | 0%: 1.50 | 25%: 8.50 | 50%: 16.00 | 75%: 24.00 | 100%: 32.00 | 115%: 36.50 | 125%: 40.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 87.5 | 50%: 92.4 | 75%: 93.6 | 100%: 93.6 | 115%: 93.6 | 125%: 93.0 |
% of Rated Load: Power Factor (%) | 0%: 3.5 | 25%: 33.0 | 50%: 53.0 | 75%: 65.0 | 100%: 72.0 | 115%: 74.0 | 125%: 75.0 |
% of Rated Load: Speed (RPM) | 0%: 900 | 25%: 898 | 50%: 896 | 75%: 894 | 100%: 892 | 115%: 890 | 125%: 888 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 60.0 | 115%: 80.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 58.50 | 50%: 117.00 | 75%: 176.00 | 100%: 236.00 | 115%: 271.00 | 125%: 295.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 225.00 | Current (%): | Torque (ft-lbs): 320.00 | Torque (%): | Speed (RPM): 400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 40.00 |
Curvepoint: Locked-Rotor | Current (Amps): 275.00 | Current (%): | Torque (ft-lbs): 400.00 | Torque (%): 170.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 33.0 | Rated Output (Hp): 40.00 |
Curvepoint: Full Load | Current (Amps): 55.00 | Current (%): 100.0 | Torque (ft-lbs): 236.00 | Torque (%): 100.0 | Speed (RPM): 892 | Rated Output (KW): | Power Factor (%): 72.0 | Rated Output (Hp): 40.00 |
Curvepoint: 2/3 | Current (Amps): 200.00 | Current (%): | Torque (ft-lbs): 400.00 | Torque (%): | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 40.00 |
Curvepoint: Break-Down | Current (Amps): 160.00 | Current (%): | Torque (ft-lbs): 525.00 | Torque (%): 220.0 | Speed (RPM): 850 | Rated Output (KW): | Power Factor (%): 61.0 | Rated Output (Hp): 40.00 |
Curvepoint: No Load | Current (Amps): 30.50 | Current (%): | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): 3.5 | Rated Output (Hp): 40.00 |
Curvepoint: 1/3 | Current (Amps): 250.00 | Current (%): | Torque (ft-lbs): 330.00 | Torque (%): | Speed (RPM): 200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 40.00 |
Efficiency
Information not available at the moment. Please check back later!