Severe Duty Motor, 100 HP, 3 Ph, 60 Hz, 460 V, 405TS Frame, TEFC
Blue Chip® XRI®-841 / Automotive Severe Duty Motor, 100 HP, 3 Ph, 60 Hz, 460 V, 405TS Frame, TEFC - 405TSHFCD9002
Part#: 405TSHFCD9002
Catalog#: W598A-P
Weight: 1190 lb
List Price: $19,672.00
Your Price: Login is Required
Key Features
- Meets IEEE-841 standard for severe duty motor applications; Bearing current protection (BCP); Meets General Motors® GM® 7E-TA automotive duty specification and Meets IEEE45 USCG marine duty, API RPI4F for offshore platforms
- IP-56 cast iron, Meets or exceeds NEMA Premium® efficiencies, NEMA Premium models are in compliance with EISA2007; Actual test and vibration data supplied with each motor
- MAX GUARD® Class F Insulation System, Inverter duty 10:1 variable torque and 10:1 constant torque & 1.15 service factor on Sine Wave Power 1.0 SF on Inverter Power
- F1/F2 capable, Precision balanced to .08”/sec, Steel conduit box
- Inpro/Seal® VBX® bearing isolators on drive end shaft extension TENV and on both ends of TEFC
- Modifications and Kits are available
- 40°C Ambient 1.15SF Sine Wave Power and 1.0SF inverter power; NOTE: BCP (-P) models are not Hazardous Duty® motors certified for Division 2 locations
- Provisions to add stub shaft for an encoder (182-449T, TEFC only, Modifications and Kits are available
- UL® Recognized & CSA certified and CE® Mark
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 100 Hp |
| Output KW | Output KW: 75 kW | Voltage | Voltage: 460 V |
| Speed | Speed: 3575 rpm | Service Factor | Service Factor: 1.15 |
| Frame | Frame: 405TS | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 94.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 Hz | Current | Current: 111 A |
| Power Factor | Power Factor: 89 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: H | Design Code | Design Code: B |
| KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6314 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6314 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
| UL | UL: Recognized | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 56 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
| Poles | Poles: 2 | Rotation | Rotation: Selective Clockwise |
| Resistance Main | Resistance Main: .056 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: TS | Shaft Diameter | Shaft Diameter: 2.125 in |
| Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
| Output HP | Output HP: 100 Hp | Output KW | Output KW: 75 kW |
| Frame Size | Frame Size: 405 | Frame Suffix | Frame Suffix: TS |
| Frequency | Frequency: 60 Hz | Voltage | Voltage: 460 V |
| Current | Current: 111 A | Efficiency | Efficiency: 94.5 % |
| Service Factor | Service Factor: 1.15 | Speed | Speed: 3575 rpm |
| Connection Drawing | Connection Drawing: EE7300U | Outline Drawing | Outline Drawing: SS557666 |
| Packaged Length | Packaged Length: 50.00 IN | Weight | Weight: 1190.00 LB |
| UPC | UPC: 722856191120 | Packaged Width | Packaged Width: 42.00 IN |
| Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 35.00 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 34.00 | 25%: 43.50 | 50%: 63.00 | 75%: 86.80 | 100%: 111.00 | 115%: 128.50 | 125%: 140.00 |
| % of Rated Load: Rated Output (KW) | 0%: 2.50 | 25%: 20.50 | 50%: 39.50 | 75%: 59.00 | 100%: 79.00 | 115%: 90.50 | 125%: 99.00 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 90.2 | 50%: 94.1 | 75%: 94.5 | 100%: 94.5 | 115%: 94.5 | 125%: 94.1 |
| % of Rated Load: Power Factor (%) | 0%: 6.5 | 25%: 59.5 | 50%: 79.0 | 75%: 85.8 | 100%: 89.0 | 115%: 88.8 | 125%: 89.0 |
| % of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,595 | 50%: 3,588 | 75%: 3,582 | 100%: 3,575 | 115%: 3,570 | 125%: 3,565 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 72.0 | 115%: 100.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 36.50 | 50%: 73.50 | 75%: 110.00 | 100%: 147.00 | 115%: 170.00 | 125%: 185.00 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: No Load | Current (Amps): 34.00 | Current (%): 30.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): | Power Factor (%): 6.5 | Rated Output (Hp): 100.00 |
| Curvepoint: 1/3 | Current (Amps): 630.00 | Current (%): 560.0 | Torque (ft-lbs): 220.00 | Torque (%): 150.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 100.00 |
| Curvepoint: 2/3 | Current (Amps): 535.00 | Current (%): 475.0 | Torque (ft-lbs): 275.00 | Torque (%): 188.0 | Speed (RPM): 2,400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 100.00 |
| Curvepoint: Full Load | Current (Amps): 111.00 | Current (%): 100.0 | Torque (ft-lbs): 147.00 | Torque (%): 100.0 | Speed (RPM): 3,575 | Rated Output (KW): | Power Factor (%): 89.0 | Rated Output (Hp): 100.00 |
| Curvepoint: Locked-Rotor | Current (Amps): 725.00 | Current (%): 645.0 | Torque (ft-lbs): 265.00 | Torque (%): 180.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 29.0 | Rated Output (Hp): 100.00 |
| Curvepoint: Break-Down | Current (Amps): 435.00 | Current (%): 390.0 | Torque (ft-lbs): 427.00 | Torque (%): 290.0 | Speed (RPM): 3,470 | Rated Output (KW): | Power Factor (%): 67.0 | Rated Output (Hp): 100.00 |
| Curvepoint: Pull-Up | Current (Amps): 580.00 | Current (%): 515.0 | Torque (ft-lbs): 225.00 | Torque (%): 155.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 100.00 |
Efficiency
Information not available at the moment. Please check back later!