Fire Pump Motor, 125 HP, 3 Ph, 50 Hz, 415 V, 1500 RPM, 405TS Frame, DP

Fire Pump Motor, 125 HP, 3 Ph, 50 Hz, 415 V, 1500 RPM, 405TS Frame, DP
Part#: 405TSTDCD4029
Catalog#: U1432
Model#: 405TSTDCD4029AA
Weight: 1071 lb
List Price: $11,102.00
Your Price: Login is Required
Key Features
- IP-22 cast iron, Meets or exceeds NEMA Premium®* efficiencies, NEMA Premium models are in compliance with EISA2007
- Class F Insulation System, NEMA® design B, code G or less
- Dual voltage motors have 12 leads, suitable for wye-delta or across the line start on either voltage, or part winding start on low voltage
- Single voltage motors have 12 leads and are suitable for wye-delta, across the line, or part winding start
- Red paint, Bearing Caps both ends, Grease Fittings with pipe plugs, Modifications and Kits are available
- 50°C Ambient, 1.15SF Sine Wave Power Only
- UL file EX5190, CSA file LR2025 and CE mark
Specifications
Phase | Phase: 3 | Output HP | Output HP: 125 Hp |
Output KW | Output KW: 93 kW | Voltage | Voltage: 415 V |
Speed | Speed: 1483 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 405TS | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 93 % |
Ambient Temperature | Ambient Temperature: 50 °C | Frequency | Frequency: 50 Hz |
Current | Current: 157 A | Power Factor | Power Factor: 88 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6316 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6314 |
UL | UL: Listed | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 23 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Part Wdg Start & Wye Start Delta Run |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0651 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: TS | Shaft Diameter | Shaft Diameter: 2.125 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 125 Hp | Output KW | Output KW: 93 kW |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TS |
Current | Current: 157 A | Synchronous RPM | Synchronous RPM: 1500 rpm |
Frequency | Frequency: 50 Hz | Speed | Speed: 1483 rpm |
Connection Drawing | Connection Drawing: EE7300BH | Outline Drawing | Outline Drawing: SS620989 |
Voltage | Voltage: 415 V | Frame Size | Frame Size: 405 |
Efficiency | Efficiency: 93 % | Packaged Length | Packaged Length: 50.00 IN |
Weight | Weight: 1071.00 LB | UPC | UPC: 722856212863 |
Packaged Width | Packaged Width: 45.00 IN | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 40.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 47.00 | 25%: 59.50 | 50%: 86.00 | 75%: 119.50 | 100%: 156.50 | 115%: 181.00 | 125%: 197.50 |
% of Rated Load: Rated Output (KW) | 0%: 1.46 | 25%: 25.03 | 50%: 49.16 | 75%: 73.89 | 100%: 99.34 | 115%: 115.02 | 125%: 125.68 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 92.4 | 50%: 94.2 | 75%: 94.0 | 100%: 93.0 | 115%: 92.7 | 125%: 92.2 |
% of Rated Load: Power Factor (%) | 0%: 4.3 | 25%: 58.5 | 50%: 79.1 | 75%: 85.8 | 100%: 88.0 | 115%: 88.4 | 125%: 88.3 |
% of Rated Load: Speed (RPM) | 0%: 1,500 | 25%: 1,496 | 50%: 1,492 | 75%: 1,487 | 100%: 1,483 | 115%: 1,479 | 125%: 1,477 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 75.0 | 115%: 100.0 | 125%: 115.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 110.00 | 50%: 220.00 | 75%: 331.00 | 100%: 443.00 | 115%: 510.00 | 125%: 555.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: No Load | Current (Amps): 47.00 | Current (%): 30.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,500 | Rated Output (KW): 0.00 | Power Factor (%): 4.3 | Rated Output (Hp): 125.00 |
Curvepoint: Pull-Up | Current (Amps): 750.00 | Current (%): 479.0 | Torque (ft-lbs): 630.00 | Torque (%): 142.0 | Speed (RPM): 750 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 125.00 |
Curvepoint: Break-Down | Current (Amps): 547.00 | Current (%): 349.0 | Torque (ft-lbs): 1,075.00 | Torque (%): 243.0 | Speed (RPM): 1,411 | Rated Output (KW): 0.00 | Power Factor (%): 70.0 | Rated Output (Hp): 125.00 |
Curvepoint: 2/3 | Current (Amps): 685.00 | Current (%): 437.0 | Torque (ft-lbs): 730.00 | Torque (%): 165.0 | Speed (RPM): 1,000 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 125.00 |
Curvepoint: 1/3 | Current (Amps): 820.00 | Current (%): 523.0 | Torque (ft-lbs): 650.00 | Torque (%): 147.0 | Speed (RPM): 500 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 125.00 |
Curvepoint: Full Load | Current (Amps): 156.70 | Current (%): 100.0 | Torque (ft-lbs): 443.00 | Torque (%): 100.0 | Speed (RPM): 1,483 | Rated Output (KW): 0.00 | Power Factor (%): 88.0 | Rated Output (Hp): 125.00 |
Curvepoint: Locked-Rotor | Current (Amps): 955.00 | Current (%): 610.0 | Torque (ft-lbs): 800.00 | Torque (%): 181.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 40.0 | Rated Output (Hp): 125.00 |
Efficiency
Information not available at the moment. Please check back later!