Fire Pump Motor, 125 HP, 3 Ph, 60 Hz, 460 V, 405TS Frame, DP
Fire Pump Motor, 125 HP, 3 Ph, 60 Hz, 460 V, 405TS Frame, DP - 405TSTDCD4334
Part#: 405TSTDCD4334
Catalog#: U532B
Weight: 1428 lb
List Price: $9,825.00
Your Price: Login is Required
Key Features
- IP22, NEMA® EPACT Efficiency, Fire Pump motors are not recommended for use with variable frequency drives.
- NEMA® design B, code G or less, 230/460 and 460 volt motors rated for 50HZ at next lower HP, with 1.15 S.F. on nameplate
- Dual voltage motors have 12 leads, suitable for wye-delta or across the line start on either voltage, or part winding start on low voltage
- Single voltage motors have 12 leads and are suitable for wye-delta, across the line, or part winding start
- Class F Insulation, 50C Max Ambient, 1.15 service factor (except as noted)
- Red paint on 25 HP through 250 HP
- Ball bearings
- Will accept C-Face kits (except as noted), see accessories section for kits
- UL file EX5190, CSA file LR2025 and CE mark
- Will become build-up item when current stock is gone
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 125 Hp |
| Output KW | Output KW: 93 kW | Voltage | Voltage: 460 V |
| Speed | Speed: 1783 rpm | Service Factor | Service Factor: 1.15 |
| Frame | Frame: 405TS | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 94.5 % | Ambient Temperature | Ambient Temperature: 50 °C |
| Frequency | Frequency: 60 Hz | Current | Current: 141 A |
| Power Factor | Power Factor: 88 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Design Code | Design Code: B |
| KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6316 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6314 | Enclosure | Enclosure: Drip Proof |
| UL | UL: Listed | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 23 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Part Wdg Start & Wye Start Delta Run |
| Poles | Poles: 4 | Rotation | Rotation: Selective Clockwise |
| Resistance Main | Resistance Main: .064 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: TS | Shaft Diameter | Shaft Diameter: 2.125 in |
| Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
| Output HP | Output HP: 125 Hp | Output KW | Output KW: 93 kW |
| Frame Size | Frame Size: 405 | Frame Suffix | Frame Suffix: TS |
| Frequency | Frequency: 60 Hz | Voltage | Voltage: 460 V |
| Current | Current: 141 A | Efficiency | Efficiency: 94.5 % |
| Service Factor | Service Factor: 1.15 | Speed | Speed: 1783 rpm |
| Connection Drawing | Connection Drawing: EE7300BH | Outline Drawing | Outline Drawing: SS620909 |
| Packaged Length | Packaged Length: 45.00 IN | Weight | Weight: 1428.00 LB |
| UPC | UPC: 722856214324 | Packaged Width | Packaged Width: 39.00 IN |
| Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 30.00 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 42.00 | 25%: 53.50 | 50%: 78.00 | 75%: 107.50 | 100%: 140.50 | 115%: 162.00 | 125%: 176.50 |
| % of Rated Load: Rated Output (KW) | 0%: 1.66 | 25%: 25.20 | 50%: 49.00 | 75%: 73.00 | 100%: 99.00 | 115%: 113.00 | 125%: 123.00 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 92.5 | 50%: 94.8 | 75%: 94.9 | 100%: 94.5 | 115%: 93.9 | 125%: 93.6 |
| % of Rated Load: Power Factor (%) | 0%: 4.9 | 25%: 59.0 | 50%: 79.0 | 75%: 85.7 | 100%: 88.0 | 115%: 88.4 | 125%: 88.4 |
| % of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,796 | 50%: 1,792 | 75%: 1,788 | 100%: 1,783 | 115%: 1,780 | 125%: 1,778 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 75.0 | 115%: 100.0 | 125%: 115.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 91.00 | 50%: 183.00 | 75%: 275.00 | 100%: 368.00 | 115%: 423.00 | 125%: 460.00 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: 2/3 | Current (Amps): 650.00 | Current (%): 462.0 | Torque (ft-lbs): 730.00 | Torque (%): 198.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 125.00 |
| Curvepoint: 1/3 | Current (Amps): 780.00 | Current (%): 555.0 | Torque (ft-lbs): 580.00 | Torque (%): 158.0 | Speed (RPM): 600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 125.00 |
| Curvepoint: Pull-Up | Current (Amps): 720.00 | Current (%): 512.0 | Torque (ft-lbs): 590.00 | Torque (%): 160.0 | Speed (RPM): 900 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 125.00 |
| Curvepoint: Locked-Rotor | Current (Amps): 900.00 | Current (%): 640.0 | Torque (ft-lbs): 720.00 | Torque (%): 196.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 39.0 | Rated Output (Hp): 125.00 |
| Curvepoint: No Load | Current (Amps): 42.40 | Current (%): 30.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 4.9 | Rated Output (Hp): 125.00 |
| Curvepoint: Break-Down | Current (Amps): 509.00 | Current (%): 362.0 | Torque (ft-lbs): 920.00 | Torque (%): 250.0 | Speed (RPM): 1,710 | Rated Output (KW): 0.00 | Power Factor (%): 79.0 | Rated Output (Hp): 125.00 |
| Curvepoint: Full Load | Current (Amps): 140.50 | Current (%): 100.0 | Torque (ft-lbs): 368.00 | Torque (%): 100.0 | Speed (RPM): 1,783 | Rated Output (KW): 0.00 | Power Factor (%): 88.0 | Rated Output (Hp): 125.00 |
Efficiency
Information not available at the moment. Please check back later!