150,3600,DP,405TS,3/60/460
150,3600,DP,405TS,3/60/460
Part#: 405TSTDS14009
Catalog#: 405TSTDS14009
Weight: 1004 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 150 Hp |
Output KW | Output KW: 112 kW | Voltage | Voltage: 460 V |
Speed | Speed: 3560 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 405TS | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 93.6 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 169 A |
Power Factor | Power Factor: 89 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: B | Design Code | Design Code: B |
KVA Code | KVA Code: F | Drive End Bearing Size | Drive End Bearing Size: 6313 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6313 | Enclosure | Enclosure: Drip Proof |
UL | UL: No | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 12 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Part Wdg Start & Wye Start Delta Run |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .049 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: TS | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 150 Hp | Output KW | Output KW: 112 kW |
Frame Size | Frame Size: 405 | Frame Suffix | Frame Suffix: TS |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 460 V |
Current | Current: 169 A | Efficiency | Efficiency: 93.6 % |
Service Factor | Service Factor: 1.15 | Speed | Speed: 3560 rpm |
Connection Drawing | Connection Drawing: A-EE7300BH | Outline Drawing | Outline Drawing: B-SS509257-1700 |
Weight | Weight: 1004.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 39.00 | 25%: 57.00 | 50%: 90.00 | 75%: 128.00 | 100%: 169.00 | 115%: 192.00 | 125%: 212.00 |
% of Rated Load: Rated Output (KW) | 0%: 4.00 | 25%: 31.00 | 50%: 60.00 | 75%: 89.50 | 100%: 120.00 | 115%: 138.00 | 125%: 151.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 89.5 | 50%: 93.0 | 75%: 93.6 | 100%: 93.6 | 115%: 93.6 | 125%: 93.0 |
% of Rated Load: Power Factor (%) | 0%: 10.0 | 25%: 69.0 | 50%: 84.0 | 75%: 88.0 | 100%: 89.0 | 115%: 89.5 | 125%: 89.5 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,592 | 50%: 3,582 | 75%: 3,572 | 100%: 3,560 | 115%: 3,555 | 125%: 3,548 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 45.0 | 115%: 60.0 | 125%: 75.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 55.00 | 50%: 110.00 | 75%: 165.00 | 100%: 221.00 | 115%: 254.00 | 125%: 278.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 900.00 | Current (%): 533.0 | Torque (ft-lbs): 300.00 | Torque (%): 136.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 150.00 |
Curvepoint: No Load | Current (Amps): 39.00 | Current (%): 23.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 150.00 |
Curvepoint: 2/3 | Current (Amps): 800.00 | Current (%): 473.0 | Torque (ft-lbs): 350.00 | Torque (%): 158.0 | Speed (RPM): 2,600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 150.00 |
Curvepoint: Full Load | Current (Amps): 169.00 | Current (%): 100.0 | Torque (ft-lbs): 221.00 | Torque (%): 100.0 | Speed (RPM): 3,560 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 150.00 |
Curvepoint: Break-Down | Current (Amps): 550.00 | Current (%): 325.0 | Torque (ft-lbs): 525.00 | Torque (%): 238.0 | Speed (RPM): 3,370 | Rated Output (KW): | Power Factor (%): 71.5 | Rated Output (Hp): 150.00 |
Curvepoint: Locked-Rotor | Current (Amps): 1,000.00 | Current (%): 592.0 | Torque (ft-lbs): 330.00 | Torque (%): 149.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 33.0 | Rated Output (Hp): 150.00 |
Curvepoint: 1/3 | Current (Amps): 950.00 | Current (%): 562.0 | Torque (ft-lbs): 275.00 | Torque (%): 124.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 150.00 |
Efficiency
Information not available at the moment. Please check back later!