150,3000,DP,405TS,3/50/400
150,3000,DP,405TS,3/50/400
Part#: 405TSTDS17020
Catalog#: 405TSTDS17020
Weight: 978 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 150 Hp |
Output KW | Output KW: 112 kW | Voltage | Voltage: 400 V |
Speed | Speed: 2965 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 405TS | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 93 % | Ambient Temperature | Ambient Temperature: 50 °C |
Frequency | Frequency: 50 Hz | Current | Current: 192 A |
Power Factor | Power Factor: 90.5 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: B |
KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6313 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6313 | Enclosure | Enclosure: Drip Proof |
UL | UL: Listed | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Part Wdg Start & Wye Start Delta Run |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .051 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: TS | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 150 Hp | Output KW | Output KW: 112 kW |
Frame Size | Frame Size: 405 | Frame Suffix | Frame Suffix: TS |
Frequency | Frequency: 50 Hz | Voltage | Voltage: 400 V |
Current | Current: 192 A | Efficiency | Efficiency: 93 % |
Service Factor | Service Factor: 1.15 | Speed | Speed: 2965 rpm |
Connection Drawing | Connection Drawing: EE7300BH | Outline Drawing | Outline Drawing: SS511744-1700 |
Weight | Weight: 978.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 46.55 | 25%: 65.55 | 50%: 102.60 | 75%: 145.35 | 100%: 191.90 | 115%: 220.40 | 125%: 242.25 |
% of Rated Load: Rated Output (KW) | 0%: 4.50 | 25%: 30.50 | 50%: 59.50 | 75%: 89.50 | 100%: 120.00 | 115%: 138.00 | 125%: 152.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 91.7 | 50%: 93.6 | 75%: 93.6 | 100%: 93.0 | 115%: 92.4 | 125%: 91.7 |
% of Rated Load: Power Factor (%) | 0%: 10.5 | 25%: 67.0 | 50%: 84.0 | 75%: 89.0 | 100%: 90.5 | 115%: 90.5 | 125%: 90.5 |
% of Rated Load: Speed (RPM) | 0%: 3,000 | 25%: 2,990 | 50%: 2,984 | 75%: 2,974 | 100%: 2,965 | 115%: 2,960 | 125%: 2,950 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 70.0 | 115%: 90.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 66.00 | 50%: 132.00 | 75%: 199.00 | 100%: 266.00 | 115%: 306.00 | 125%: 334.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 1/3 | Current (Amps): 1,250.00 | Current (%): 619.0 | Torque (ft-lbs): 400.00 | Torque (%): 150.0 | Speed (RPM): 1,000 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 150.00 |
Curvepoint: Locked-Rotor | Current (Amps): 1,350.00 | Current (%): 668.0 | Torque (ft-lbs): 475.00 | Torque (%): 179.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 43.5 | Rated Output (Hp): 150.00 |
Curvepoint: Full Load | Current (Amps): 202.00 | Current (%): 100.0 | Torque (ft-lbs): 266.00 | Torque (%): 100.0 | Speed (RPM): 2,965 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 150.00 |
Curvepoint: No Load | Current (Amps): 49.00 | Current (%): 24.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,000 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 150.00 |
Curvepoint: Pull-Up | Current (Amps): 1,150.00 | Current (%): 569.0 | Torque (ft-lbs): 425.00 | Torque (%): 160.0 | Speed (RPM): 1,500 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 150.00 |
Curvepoint: 2/3 | Current (Amps): 1,050.00 | Current (%): 520.0 | Torque (ft-lbs): 450.00 | Torque (%): 169.0 | Speed (RPM): 2,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 150.00 |
Curvepoint: Break-Down | Current (Amps): 800.00 | Current (%): 396.0 | Torque (ft-lbs): 735.00 | Torque (%): 276.0 | Speed (RPM): 2,800 | Rated Output (KW): | Power Factor (%): 69.5 | Rated Output (Hp): 150.00 |
Efficiency
Information not available at the moment. Please check back later!