Severe Duty Motor, 100 HP, 3 Ph, 60 Hz, 575 V, 3600 & 3600 RPM, 405TS Frame, TEFC
Resource Center
No resource available.
Blue Chip® XRI®-SD / Automotive Severe Duty Motor, 100 HP, 3 Ph, 60 Hz, 575 V, 3600 & 3600 RPM, 405TS Frame, TEFC - 405TSTFCD6502
Part#: 405TSTFCD6502
Catalog#: E493A
Model#: 405TSTFCD6502BC
Weight: 1146 lb
List Price: $17,416.00
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
- 100% cast iron construction for rigidity and reduced vibration
- Meets IEEE45 USCG Marine Duty,Meets Ford EM1 Automotive Duty Specification
- MAX GUARD® Class H insulation system
- IP55 protection
- Constant Torque for inverter duty
- Sintered bronze breather with brass drain & breather
- Bearing caps, Precision balanced to .08”/sec
- 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power
- Internal and external epoxy finish
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 100 Hp |
| Output KW | Output KW: 75 kW | Voltage | Voltage: 575 V |
| Speed | Speed: 3575 rpm | Service Factor | Service Factor: 1.15 |
| Frame | Frame: 405TS | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 94.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 Hz | Current | Current: 89 A |
| Power Factor | Power Factor: 89 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: H | Design Code | Design Code: B |
| KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6314 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6314 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
| UL | UL: Listed | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 55 |
| Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: DIVISION 2 T2B |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
| Poles | Poles: 2 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: .056 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: TS | Shaft Diameter | Shaft Diameter: 2.125 in |
| Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE | Inverter Load | Inverter Load: CONSTANT 2:1/VARIABLE 10:1 |
| Output HP | Output HP: 100 Hp | Output KW | Output KW: 75 kW |
| Frame Size | Frame Size: 405 | Frame Suffix | Frame Suffix: TS |
| Synchronous RPM | Synchronous RPM: 3600 & 3600 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 575 V | Current | Current: 89 A |
| Efficiency | Efficiency: 94.5 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 3575 rpm | Connection Drawing | Connection Drawing: EE7300 |
| Outline Drawing | Outline Drawing: SS557666 | Torque UOM | Torque UOM: LB-FT |
| Packaged Length | Packaged Length: 44.88 IN | Weight | Weight: 1146.00 LB |
| UPC | UPC: 722856191977 | Packaged Width | Packaged Width: 39.30 IN |
| Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 29.00 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 26.40 | 25%: 33.60 | 50%: 49.60 | 75%: 69.20 | 100%: 88.80 | 115%: 102.40 | 125%: 112.00 |
| % of Rated Load: Rated Output (KW) | 0%: 2.50 | 25%: 20.50 | 50%: 39.50 | 75%: 59.00 | 100%: 79.00 | 115%: 90.50 | 125%: 99.00 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 90.2 | 50%: 94.1 | 75%: 94.5 | 100%: 94.5 | 115%: 94.5 | 125%: 94.1 |
| % of Rated Load: Power Factor (%) | 0%: 6.5 | 25%: 60.0 | 50%: 79.5 | 75%: 86.0 | 100%: 89.0 | 115%: 89.0 | 125%: 89.0 |
| % of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,595 | 50%: 3,588 | 75%: 3,580 | 100%: 3,575 | 115%: 3,570 | 125%: 3,565 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 75.0 | 115%: 105.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 36.50 | 50%: 73.50 | 75%: 110.00 | 100%: 147.00 | 115%: 170.00 | 125%: 185.00 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: No Load | Current (Amps): 33.00 | Current (%): 30.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): | Power Factor (%): 6.5 | Rated Output (Hp): 100.00 |
| Curvepoint: Break-Down | Current (Amps): 435.00 | Current (%): 390.0 | Torque (ft-lbs): 450.00 | Torque (%): 305.0 | Speed (RPM): 3,470 | Rated Output (KW): | Power Factor (%): 67.0 | Rated Output (Hp): 100.00 |
| Curvepoint: 2/3 | Current (Amps): 535.00 | Current (%): 475.0 | Torque (ft-lbs): 275.00 | Torque (%): 188.0 | Speed (RPM): 2,400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 100.00 |
| Curvepoint: 1/3 | Current (Amps): 630.00 | Current (%): 560.0 | Torque (ft-lbs): 220.00 | Torque (%): 150.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 100.00 |
| Curvepoint: Pull-Up | Current (Amps): 580.00 | Current (%): 515.0 | Torque (ft-lbs): 225.00 | Torque (%): 155.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 100.00 |
| Curvepoint: Locked-Rotor | Current (Amps): 725.00 | Current (%): 645.0 | Torque (ft-lbs): 275.00 | Torque (%): 185.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 29.0 | Rated Output (Hp): 100.00 |
| Curvepoint: Full Load | Current (Amps): 111.00 | Current (%): 100.0 | Torque (ft-lbs): 147.00 | Torque (%): 100.0 | Speed (RPM): 3,575 | Rated Output (KW): | Power Factor (%): 89.0 | Rated Output (Hp): 100.00 |
Efficiency
Information not available at the moment. Please check back later!