75,3000,TEFC,405TS,3/50/380YD
75,3000,TEFC,405TS,3/50/380YD
Part#: 405TSTFS14009
Catalog#: 405TSTFS14009
Weight: 1230 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 75 Hp |
Output KW | Output KW: 56 kW | Voltage | Voltage: 380 V |
Speed | Speed: 2965 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 405TS | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 93.6 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 50 Hz | Current | Current: 100 A |
Power Factor | Power Factor: 91.5 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: B |
KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6313 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6313 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
UL | UL: Listed | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Wye Start Delta Run |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .058 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: TS | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 75 Hp | Output KW | Output KW: 56 kW |
Frame Size | Frame Size: 405 | Frame Suffix | Frame Suffix: TS |
Frequency | Frequency: 50 Hz | Voltage | Voltage: 380 V |
Current | Current: 100 A | Efficiency | Efficiency: 93.6 % |
Service Factor | Service Factor: 1.15 | Speed | Speed: 2965 rpm |
Connection Drawing | Connection Drawing: A-EE7340 | Outline Drawing | Outline Drawing: B-SS504698-1675 |
Weight | Weight: 1230.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 23.00 | 25%: 34.00 | 50%: 54.00 | 75%: 76.50 | 100%: 100.00 | 115%: 115.00 | 125%: 126.00 |
% of Rated Load: Rated Output (KW) | 0%: 4.00 | 25%: 16.50 | 50%: 30.50 | 75%: 45.50 | 100%: 60.00 | 115%: 69.00 | 125%: 75.50 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 86.5 | 50%: 91.7 | 75%: 93.0 | 100%: 93.6 | 115%: 93.6 | 125%: 93.0 |
% of Rated Load: Power Factor (%) | 0%: 12.0 | 25%: 72.5 | 50%: 86.0 | 75%: 90.0 | 100%: 91.5 | 115%: 91.5 | 125%: 91.0 |
% of Rated Load: Speed (RPM) | 0%: 3,000 | 25%: 2,990 | 50%: 2,985 | 75%: 2,975 | 100%: 2,965 | 115%: 2,960 | 125%: 2,955 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 65.0 | 115%: 85.0 | 125%: 105.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 33.00 | 50%: 66.00 | 75%: 100.00 | 100%: 133.00 | 115%: 153.00 | 125%: 167.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 675.00 | Current (%): 675.0 | Torque (ft-lbs): 220.00 | Torque (%): 165.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 35.5 | Rated Output (Hp): 75.00 |
Curvepoint: No Load | Current (Amps): 22.50 | Current (%): 23.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,000 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 75.00 |
Curvepoint: Full Load | Current (Amps): 100.00 | Current (%): 100.0 | Torque (ft-lbs): 133.00 | Torque (%): 100.0 | Speed (RPM): 2,965 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 75.00 |
Curvepoint: Pull-Up | Current (Amps): 575.00 | Current (%): 575.0 | Torque (ft-lbs): 200.00 | Torque (%): 150.0 | Speed (RPM): 1,500 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 75.00 |
Curvepoint: 1/3 | Current (Amps): 625.00 | Current (%): 625.0 | Torque (ft-lbs): 190.00 | Torque (%): 143.0 | Speed (RPM): 750 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 75.00 |
Curvepoint: 2/3 | Current (Amps): 500.00 | Current (%): 500.0 | Torque (ft-lbs): 230.00 | Torque (%): 173.0 | Speed (RPM): 2,100 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 75.00 |
Curvepoint: Break-Down | Current (Amps): 400.00 | Current (%): 400.0 | Torque (ft-lbs): 350.00 | Torque (%): 263.0 | Speed (RPM): 2,785 | Rated Output (KW): | Power Factor (%): 69.5 | Rated Output (Hp): 75.00 |
Efficiency
Information not available at the moment. Please check back later!