100,3600,TEFC,405TSCV,3/60/460
100,3600,TEFC,405TSCV,3/60/460
Part#: 405TSTFS16514
Catalog#: 405TSTFS16514
Weight: 1374 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 100 Hp |
Output KW | Output KW: 75 kW | Voltage | Voltage: 460 V |
Speed | Speed: 3575 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 405TSCV | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 94.5 % | Ambient Temperature | Ambient Temperature: 50 °C |
Frequency | Frequency: 60 Hz | Current | Current: 112 A |
Power Factor | Power Factor: 89 | Duty | Duty: Continuous (S1) |
Insulation Class | Insulation Class: F | Design Code | Design Code: A |
KVA Code | KVA Code: J | Drive End Bearing Size | Drive End Bearing Size: 6313 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6313 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 56 |
Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: ATEX ZONE 2 / ZONE 22 AND DIVISION 2 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .042 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Shaft Down | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: TS | Assembly/Box Mounting | Assembly/Box Mounting: W6 |
Output HP | Output HP: 100 Hp | Output KW | Output KW: 75 kW |
Frame Size | Frame Size: 405 | Frame Suffix | Frame Suffix: TSCV |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 460 V |
Current | Current: 112 A | Efficiency | Efficiency: 94.5 % |
Service Factor | Service Factor: 1 | Speed | Speed: 3575 rpm |
Connection Drawing | Connection Drawing: A-EE7300AP | Outline Drawing | Outline Drawing: B-SS552733-1675 |
Weight | Weight: 1374.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 35.00 | 25%: 44.00 | 50%: 64.00 | 75%: 86.00 | 100%: 112.00 | 115%: 126.00 | 125%: 137.00 |
% of Rated Load: Rated Output (KW) | 0%: 3.50 | 25%: 21.00 | 50%: 40.00 | 75%: 59.00 | 100%: 78.50 | 115%: 90.50 | 125%: 98.50 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 89.5 | 50%: 93.6 | 75%: 94.5 | 100%: 94.5 | 115%: 94.5 | 125%: 94.5 |
% of Rated Load: Power Factor (%) | 0%: 7.0 | 25%: 60.0 | 50%: 79.0 | 75%: 86.5 | 100%: 89.0 | 115%: 90.0 | 125%: 90.0 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,592 | 50%: 3,586 | 75%: 3,580 | 100%: 3,575 | 115%: 3,570 | 125%: 3,565 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 60.0 | 115%: 80.0 | 125%: 100.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 36.50 | 50%: 73.50 | 75%: 110.00 | 100%: 147.00 | 115%: 170.00 | 125%: 185.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 2/3 | Current (Amps): 750.00 | Current (%): 670.0 | Torque (ft-lbs): 250.00 | Torque (%): 172.0 | Speed (RPM): 2,400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 100.00 |
Curvepoint: Locked-Rotor | Current (Amps): 925.00 | Current (%): 825.0 | Torque (ft-lbs): 275.00 | Torque (%): 190.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 27.0 | Rated Output (Hp): 100.00 |
Curvepoint: No Load | Current (Amps): 35.00 | Current (%): 31.5 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): | Power Factor (%): 7.0 | Rated Output (Hp): 100.00 |
Curvepoint: Break-Down | Current (Amps): 550.00 | Current (%): 492.0 | Torque (ft-lbs): 500.00 | Torque (%): 345.0 | Speed (RPM): 3,425 | Rated Output (KW): | Power Factor (%): 69.0 | Rated Output (Hp): 100.00 |
Curvepoint: 1/3 | Current (Amps): 900.00 | Current (%): 805.0 | Torque (ft-lbs): 225.00 | Torque (%): 155.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 100.00 |
Curvepoint: Full Load | Current (Amps): 112.00 | Current (%): 100.0 | Torque (ft-lbs): 147.00 | Torque (%): 100.0 | Speed (RPM): 3,575 | Rated Output (KW): | Power Factor (%): 89.0 | Rated Output (Hp): 100.00 |
Curvepoint: Pull-Up | Current (Amps): 850.00 | Current (%): 760.0 | Torque (ft-lbs): 225.00 | Torque (%): 155.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 100.00 |
Efficiency
Information not available at the moment. Please check back later!