90,3600,TEFC,405TSDV,3/60/460
90,3600,TEFC,405TSDV,3/60/460
Part#: 405TSTFS18503
Catalog#: 405TSTFS18503
Weight: 1368 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 90 Hp |
Output KW | Output KW: 67 kW | Voltage | Voltage: 460 V |
Speed | Speed: 3568 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 405TSDV | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 93.6 % |
Ambient Temperature | Ambient Temperature: 45 °C | Frequency | Frequency: 60 Hz |
Current | Current: 98.5 A | Power Factor | Power Factor: 90.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 6313 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6313 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .062 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Shaft Down | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: TS | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TSDV |
Current | Current: 98.5 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 3568 rpm | Connection Drawing | Connection Drawing: A-EE7300S |
Outline Drawing | Outline Drawing: B-SS513833-1675 | Voltage | Voltage: 460 V |
Output KW | Output KW: 67 kW | Output HP | Output HP: 90 Hp |
Frame Size | Frame Size: 405 | Efficiency | Efficiency: 93.6 % |
Weight | Weight: 1368.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 25.00 | 25%: 35.50 | 50%: 54.00 | 75%: 75.50 | 100%: 98.50 | 115%: 113.00 | 125%: 123.00 |
% of Rated Load: Rated Output (KW) | 0%: 3.50 | 25%: 19.00 | 50%: 36.20 | 75%: 54.00 | 100%: 71.50 | 115%: 82.50 | 125%: 90.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 88.5 | 50%: 92.4 | 75%: 93.6 | 100%: 93.6 | 115%: 93.6 | 125%: 93.0 |
% of Rated Load: Power Factor (%) | 0%: 9.5 | 25%: 67.0 | 50%: 83.0 | 75%: 89.0 | 100%: 90.5 | 115%: 91.0 | 125%: 91.0 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,592 | 50%: 3,585 | 75%: 3,575 | 100%: 3,568 | 115%: 3,560 | 125%: 3,558 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 75.0 | 115%: 105.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 33.00 | 50%: 66.00 | 75%: 99.00 | 100%: 133.00 | 115%: 153.00 | 125%: 166.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 440.00 | Current (%): 446.0 | Torque (ft-lbs): 415.00 | Torque (%): 312.0 | Speed (RPM): 3,400 | Rated Output (KW): | Power Factor (%): 67.5 | Rated Output (Hp): 90.00 |
Curvepoint: No Load | Current (Amps): 25.00 | Current (%): 25.5 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): 3.50 | Power Factor (%): 9.5 | Rated Output (Hp): 90.00 |
Curvepoint: Full Load | Current (Amps): 98.50 | Current (%): 100.0 | Torque (ft-lbs): 133.00 | Torque (%): 100.0 | Speed (RPM): 3,568 | Rated Output (KW): 71.50 | Power Factor (%): 90.5 | Rated Output (Hp): 90.00 |
Curvepoint: 2/3 | Current (Amps): 625.00 | Current (%): 635.0 | Torque (ft-lbs): 275.00 | Torque (%): 206.0 | Speed (RPM): 2,400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 90.00 |
Curvepoint: 1/3 | Current (Amps): 700.00 | Current (%): 710.0 | Torque (ft-lbs): 215.00 | Torque (%): 160.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 90.00 |
Curvepoint: Pull-Up | Current (Amps): 675.00 | Current (%): 685.0 | Torque (ft-lbs): 225.00 | Torque (%): 168.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 90.00 |
Curvepoint: Locked-Rotor | Current (Amps): 725.00 | Current (%): 736.0 | Torque (ft-lbs): 240.00 | Torque (%): 180.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 34.0 | Rated Output (Hp): 90.00 |
Efficiency
Information not available at the moment. Please check back later!