150,3600,DP,405TCZ,3/60/230
150,3600,DP,405TCZ,3/60/230
Part#: 405TTDS16012
Catalog#: 405TTDS16012
Weight: 1039 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 150 Hp |
Output KW | Output KW: 112 kW | Voltage | Voltage: 230 V |
Speed | Speed: 3565 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 405TCZ | Thermal Protection | Thermal Protection: Thermostat |
Efficiency | Efficiency: 95 % | Ambient Temperature | Ambient Temperature: 65 °C |
Frequency | Frequency: 60 Hz | Current | Current: 330 A |
Power Factor | Power Factor: 89.5 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: H | Design Code | Design Code: B |
KVA Code | KVA Code: F | Drive End Bearing Size | Drive End Bearing Size: 6313 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6313 | Enclosure | Enclosure: Drip Proof |
UL | UL: No | CSA | CSA: N |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0395 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: Single Special Extension | Assembly/Box Mounting | Assembly/Box Mounting: F2/F1 CAPABLE |
Output HP | Output HP: 150 Hp | Output KW | Output KW: 112 kW |
Frame Size | Frame Size: 405 | Frame Suffix | Frame Suffix: TCZ |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 230 V |
Current | Current: 330 A | Efficiency | Efficiency: 95 % |
Service Factor | Service Factor: 1.15 | Speed | Speed: 3565 rpm |
Connection Drawing | Connection Drawing: A-EE7300S | Outline Drawing | Outline Drawing: B-SS557546-1700 |
Weight | Weight: 1039.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 77.00 | 25%: 111.00 | 50%: 176.00 | 75%: 250.00 | 100%: 330.00 | 115%: 382.00 | 125%: 414.00 |
% of Rated Load: Rated Output (KW) | 0%: 2.70 | 25%: 30.50 | 50%: 59.50 | 75%: 88.50 | 100%: 118.00 | 115%: 136.00 | 125%: 148.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 91.7 | 50%: 94.5 | 75%: 95.0 | 100%: 95.0 | 115%: 94.5 | 125%: 94.5 |
% of Rated Load: Power Factor (%) | 0%: 7.5 | 25%: 68.5 | 50%: 84.5 | 75%: 88.5 | 100%: 89.5 | 115%: 90.0 | 125%: 90.0 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,592 | 50%: 3,585 | 75%: 3,575 | 100%: 3,565 | 115%: 3,560 | 125%: 3,555 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 45.0 | 115%: 60.0 | 125%: 75.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 55.00 | 50%: 110.00 | 75%: 165.00 | 100%: 221.00 | 115%: 255.00 | 125%: 276.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 1/3 | Current (Amps): 975.00 | Current (%): 591.0 | Torque (ft-lbs): 240.00 | Torque (%): 109.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 150.00 |
Curvepoint: Pull-Up | Current (Amps): 915.00 | Current (%): 555.0 | Torque (ft-lbs): 240.00 | Torque (%): 109.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 150.00 |
Curvepoint: No Load | Current (Amps): 38.50 | Current (%): 23.5 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 150.00 |
Curvepoint: Locked-Rotor | Current (Amps): 1,020.00 | Current (%): 618.0 | Torque (ft-lbs): 290.00 | Torque (%): 130.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 31.0 | Rated Output (Hp): 150.00 |
Curvepoint: Break-Down | Current (Amps): 610.00 | Current (%): 370.0 | Torque (ft-lbs): 560.00 | Torque (%): 253.0 | Speed (RPM): 3,400 | Rated Output (KW): | Power Factor (%): 68.0 | Rated Output (Hp): 150.00 |
Curvepoint: Full Load | Current (Amps): 165.00 | Current (%): 100.0 | Torque (ft-lbs): 221.00 | Torque (%): 100.0 | Speed (RPM): 3,565 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 150.00 |
Curvepoint: 2/3 | Current (Amps): 850.00 | Current (%): 515.0 | Torque (ft-lbs): 350.00 | Torque (%): 158.0 | Speed (RPM): 2,400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 150.00 |
Efficiency
Information not available at the moment. Please check back later!