80,1800,/900,DP,405T,3/60/575
80,1800,/900,DP,405T,3/60/575
Part#: 405TTDS7242
Catalog#: 405TTDS7242
Weight: 1030 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 80,47 Hp |
Output KW | Output KW: 59.7 kW | Voltage | Voltage: 575 V |
Speed | Speed: 1775,890 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 405T | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 90.2 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 72,52 A | Power Factor | Power Factor: 92 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: B |
Design Code | Design Code: SPECIAL | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 316 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 313 |
UL | UL: No | CSA | CSA: Y |
IP Code | IP Code: - | Number of Speeds | Number of Speeds: 2 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4/8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .15 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 72 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1775 rpm | Connection Drawing | Connection Drawing: A-EE7324D |
Outline Drawing | Outline Drawing: B-SS509599-1700 | Voltage | Voltage: 575 V |
Output KW | Output KW: 59.7 kW | Output HP | Output HP: 80 Hp |
Frame Size | Frame Size: 405 | Efficiency | Efficiency: 90.2 % |
Weight | Weight: 1030.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 15.20 | 25%: 23.20 | 50%: 37.60 | 75%: 53.60 | 100%: 72.00 | 115%: 84.00 | 125%: 92.00 |
% of Rated Load: Rated Output (KW) | 0%: 2.00 | 25%: 17.00 | 50%: 32.50 | 75%: 48.50 | 100%: 65.50 | 115%: 76.00 | 125%: 83.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 87.5 | 50%: 90.2 | 75%: 91.0 | 100%: 90.2 | 115%: 89.5 | 125%: 88.5 |
% of Rated Load: Power Factor (%) | 0%: 12.0 | 25%: 74.0 | 50%: 87.0 | 75%: 91.0 | 100%: 92.0 | 115%: 92.0 | 125%: 91.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,795 | 50%: 1,788 | 75%: 1,780 | 100%: 1,775 | 115%: 1,770 | 125%: 1,765 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 50.0 | 115%: 70.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 58.50 | 50%: 118.00 | 75%: 177.00 | 100%: 237.00 | 115%: 273.00 | 125%: 297.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 350.00 | Current (%): 389.0 | Torque (ft-lbs): 570.00 | Torque (%): 241.0 | Speed (RPM): | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 80.00 |
Curvepoint: Locked-Rotor | Current (Amps): 555.00 | Current (%): 617.0 | Torque (ft-lbs): 355.00 | Torque (%): 150.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 80.00 |
Efficiency
Information not available at the moment. Please check back later!