100,3600,TEFC,405TCZ,3/60/230/460
100,3600,TEFC,405TCZ,3/60/230/460
Part#: 405TTFCD36001
Catalog#: 405TTFCD36001
Weight: 1397 lb
Your Price: Login is Required
Specifications
Shaft Diameter | Shaft Diameter: 1.375 in |
Packaged Length | Packaged Length: 74.00 IN | Weight | Weight: 1397.00 LB |
Packaged Width | Packaged Width: 65.00 IN | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 59.00 IN |
Efficiency
Information not available at the moment. Please check back later!