Severe Duty Motor, 75 HP, 3 Ph, 60 Hz, 460 V, 1200 & 1200 RPM, 405TC Frame, TEFC

Blue Chip® XRI®-SD / Automotive Severe Duty Motor, 75 HP, 3 Ph, 60 Hz, 460 V, 1200 & 1200 RPM, 405TC Frame, TEFC - 405TTFCD6588
Part#: 405TTFCD6588
Catalog#: E064
Model#: 405TTFCD6588BC
Weight: 1320 lb
List Price: $17,349.00
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiencies
- 100% cast iron construction for rigidity and reduced vibration
- IP55 enclosure
- MAX GUARD® Class H insulation system
- Hazardous Duty Division 2, Zone 2, Class I, Groups A,B,C,D, Temperature code T2B
- Meets IEEE45 USCG Marine Duty,Meets Ford EM1 Automotive Duty Specification
- Constant Torque for inverter duty
- Sintered bronze breather with brass drain & breather
- Bearing caps, Precision balanced to .08”/sec
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 75 Hp |
| Output KW | Output KW: 56 kW | Voltage | Voltage: 460 V |
| Speed | Speed: 1188 rpm | Service Factor | Service Factor: 1.15 |
| Frame | Frame: 405TC | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 94.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 Hz | Current | Current: 89 A |
| Power Factor | Power Factor: 83.5 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: H | Design Code | Design Code: B |
| KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6316 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6314 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
| UL | UL: Listed | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 55 |
| Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: DIVISION 2 T2B |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
| Poles | Poles: 6 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: .0904 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: T | Shaft Diameter | Shaft Diameter: 2.875 in |
| Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE | Inverter Load | Inverter Load: CONSTANT 2:1/VARIABLE 10:1 |
| Output HP | Output HP: 75 Hp | Output KW | Output KW: 56 kW |
| Frame Size | Frame Size: 405 | Frame Suffix | Frame Suffix: TC |
| Synchronous RPM | Synchronous RPM: 1200 & 1200 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 460 V | Current | Current: 89 A |
| Efficiency | Efficiency: 94.5 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 1188 rpm | Connection Drawing | Connection Drawing: EE7300 |
| Outline Drawing | Outline Drawing: SS557770 | Torque UOM | Torque UOM: LB-FT |
| Packaged Length | Packaged Length: 44.88 IN | Weight | Weight: 1320.00 LB |
| UPC | UPC: 722856193292 | Packaged Width | Packaged Width: 39.25 IN |
| Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 34.00 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 35.00 | 25%: 40.50 | 50%: 53.50 | 75%: 70.50 | 100%: 89.00 | 115%: 102.50 | 125%: 111.50 |
| % of Rated Load: Rated Output (KW) | 0%: 1.50 | 25%: 15.50 | 50%: 29.50 | 75%: 44.50 | 100%: 59.20 | 115%: 68.50 | 125%: 74.50 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 92.4 | 50%: 94.1 | 75%: 94.5 | 100%: 94.5 | 115%: 94.1 | 125%: 93.6 |
| % of Rated Load: Power Factor (%) | 0%: 4.5 | 25%: 48.0 | 50%: 70.5 | 75%: 79.5 | 100%: 83.5 | 115%: 84.5 | 125%: 84.8 |
| % of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,196 | 50%: 1,195 | 75%: 1,192 | 100%: 1,188 | 115%: 1,188 | 125%: 1,185 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 65.0 | 115%: 85.0 | 125%: 100.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 82.50 | 50%: 165.00 | 75%: 248.00 | 100%: 332.00 | 115%: 382.00 | 125%: 416.00 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Pull-Up | Current (Amps): 435.00 | Current (%): 489.0 | Torque (ft-lbs): 545.00 | Torque (%): 165.0 | Speed (RPM): 600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 75.00 |
| Curvepoint: Locked-Rotor | Current (Amps): 545.00 | Current (%): 612.0 | Torque (ft-lbs): 690.00 | Torque (%): 208.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 37.0 | Rated Output (Hp): 75.00 |
| Curvepoint: Full Load | Current (Amps): 89.00 | Current (%): 100.0 | Torque (ft-lbs): 331.00 | Torque (%): 100.0 | Speed (RPM): 1,188 | Rated Output (KW): 0.00 | Power Factor (%): 83.5 | Rated Output (Hp): 75.00 |
| Curvepoint: No Load | Current (Amps): 35.00 | Current (%): 39.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 4.5 | Rated Output (Hp): 75.00 |
| Curvepoint: 2/3 | Current (Amps): 395.00 | Current (%): 444.0 | Torque (ft-lbs): 675.00 | Torque (%): 204.0 | Speed (RPM): 800 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 75.00 |
| Curvepoint: Break-Down | Current (Amps): 305.00 | Current (%): 343.0 | Torque (ft-lbs): 875.00 | Torque (%): 264.0 | Speed (RPM): 1,150 | Rated Output (KW): 0.00 | Power Factor (%): 63.0 | Rated Output (Hp): 75.00 |
| Curvepoint: 1/3 | Current (Amps): 470.00 | Current (%): 528.0 | Torque (ft-lbs): 540.00 | Torque (%): 163.0 | Speed (RPM): 400 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 75.00 |
Efficiency
Information not available at the moment. Please check back later!