Severe Duty Motor, 100 HP, 3 Ph, 60 Hz, 460 V, 405T Frame, TEFC
Blue Chip® XRI®-SD / Automotive Severe Duty Motor, 100 HP, 3 Ph, 60 Hz, 460 V, 405T Frame, TEFC - 405TTFCD6635
Part#: 405TTFCD6635
Catalog#: E1246
List Price: $16,962.00
Your Price: Login is Required
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 100 Hp |
| Output KW | Output KW: 75 kW | Voltage | Voltage: 460 V |
| Speed | Speed: 1785 rpm | Service Factor | Service Factor: 1.15 |
| Frame | Frame: 405T | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 95.4 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 Hz | Current | Current: 113 A |
| Power Factor | Power Factor: 87 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: H | Design Code | Design Code: B |
| KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: NU316 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6314 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
| UL | UL: Listed | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 55 |
| Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: DIVISION 2 T2B |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Part Wdg Start & Wye Start Delta Run Or Inverter |
| Poles | Poles: 4 | Rotation | Rotation: Selective Clockwise |
| Resistance Main | Resistance Main: .0555 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Roller |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
| Output HP | Output HP: 100 Hp | Output KW | Output KW: 75 kW |
| Frame Size | Frame Size: 405 | Frame Suffix | Frame Suffix: T |
| Frequency | Frequency: 60 Hz | Voltage | Voltage: 460 V |
| Current | Current: 113 A | Efficiency | Efficiency: 95.4 % |
| Service Factor | Service Factor: 1.15 | Speed | Speed: 1785 rpm |
| Connection Drawing | Connection Drawing: EE7300BH | Outline Drawing | Outline Drawing: SS557665 |
| Country of Origin | Country of Origin: Mexico |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 36.20 | 25%: 45.00 | 50%: 63.80 | 75%: 86.80 | 100%: 113.00 | 115%: 129.00 | 125%: 140.50 |
| % of Rated Load: Rated Output (KW) | 0%: 1.50 | 25%: 20.26 | 50%: 39.34 | 75%: 58.74 | 100%: 78.48 | 115%: 90.52 | 125%: 98.64 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 92.0 | 50%: 94.8 | 75%: 95.4 | 100%: 95.4 | 115%: 94.8 | 125%: 94.5 |
| % of Rated Load: Power Factor (%) | 0%: 5.2 | 25%: 56.8 | 50%: 77.5 | 75%: 85.0 | 100%: 87.0 | 115%: 88.2 | 125%: 88.0 |
| % of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,796 | 50%: 1,792 | 75%: 1,788 | 100%: 1,785 | 115%: 1,782 | 125%: 1,780 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 62.0 | 115%: 85.0 | 125%: 110.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 73.11 | 50%: 146.50 | 75%: 220.30 | 100%: 294.00 | 115%: 339.00 | 125%: 369.00 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: No Load | Current (Amps): 36.00 | Current (%): 32.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 5.0 | Rated Output (Hp): 100.00 |
| Curvepoint: Full Load | Current (Amps): 113.00 | Current (%): 100.0 | Torque (ft-lbs): 294.00 | Torque (%): 100.0 | Speed (RPM): 1,785 | Rated Output (KW): 0.00 | Power Factor (%): 87.0 | Rated Output (Hp): 100.00 |
| Curvepoint: 1/3 | Current (Amps): 684.00 | Current (%): 606.0 | Torque (ft-lbs): 513.00 | Torque (%): 174.0 | Speed (RPM): 600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 100.00 |
| Curvepoint: Pull-Up | Current (Amps): 629.00 | Current (%): 557.0 | Torque (ft-lbs): 519.00 | Torque (%): 176.0 | Speed (RPM): 900 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 100.00 |
| Curvepoint: 2/3 | Current (Amps): 580.00 | Current (%): 514.0 | Torque (ft-lbs): 643.00 | Torque (%): 218.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 100.00 |
| Curvepoint: Locked-Rotor | Current (Amps): 786.00 | Current (%): 697.0 | Torque (ft-lbs): 618.00 | Torque (%): 210.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 32.0 | Rated Output (Hp): 100.00 |
| Curvepoint: Break-Down | Current (Amps): 475.00 | Current (%): 421.0 | Torque (ft-lbs): 854.00 | Torque (%): 290.0 | Speed (RPM): 1,715 | Rated Output (KW): 0.00 | Power Factor (%): 66.0 | Rated Output (Hp): 100.00 |
Efficiency
Information not available at the moment. Please check back later!