90,1800,TEFC,405TDV,3/60/460
90,1800,TEFC,405TDV,3/60/460
Part#: 405TTFS18536
Catalog#: 405TTFS18536
Weight: 1367 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 90 Hp |
Output KW | Output KW: 67 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1778 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 405TDV | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 91.7 % |
Ambient Temperature | Ambient Temperature: 45 °C | Frequency | Frequency: 60 Hz |
Current | Current: 108 A | Power Factor | Power Factor: 85 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6316 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6313 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .065 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Shaft Down | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TDV |
Current | Current: 108 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1778 rpm | Connection Drawing | Connection Drawing: A-EE7300T |
Outline Drawing | Outline Drawing: B-SS517461-1675 | Voltage | Voltage: 460 V |
Output KW | Output KW: 67 kW | Output HP | Output HP: 90 Hp |
Frame Size | Frame Size: 405 | Efficiency | Efficiency: 91.7 % |
Weight | Weight: 1367.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 38.50 | 25%: 47.00 | 50%: 63.50 | 75%: 84.50 | 100%: 108.00 | 115%: 123.00 | 125%: 133.00 |
% of Rated Load: Rated Output (KW) | 0%: 5.50 | 25%: 20.50 | 50%: 38.00 | 75%: 55.50 | 100%: 73.00 | 115%: 84.50 | 125%: 91.50 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 82.5 | 50%: 88.5 | 75%: 91.0 | 100%: 91.7 | 115%: 91.7 | 125%: 91.7 |
% of Rated Load: Power Factor (%) | 0%: 10.0 | 25%: 54.0 | 50%: 74.0 | 75%: 82.0 | 100%: 85.0 | 115%: 86.0 | 125%: 86.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,794 | 50%: 1,788 | 75%: 1,785 | 100%: 1,778 | 115%: 1,775 | 125%: 1,772 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 75.0 | 115%: 105.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 66.00 | 50%: 132.00 | 75%: 199.00 | 100%: 266.00 | 115%: 306.00 | 125%: 334.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 108.00 | Current (%): 100.0 | Torque (ft-lbs): 266.00 | Torque (%): 100.0 | Speed (RPM): 1,778 | Rated Output (KW): 73.00 | Power Factor (%): | Rated Output (Hp): 90.00 |
Curvepoint: 2/3 | Current (Amps): 550.00 | Current (%): 510.0 | Torque (ft-lbs): 460.00 | Torque (%): 172.0 | Speed (RPM): 1,300 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 90.00 |
Curvepoint: No Load | Current (Amps): 38.50 | Current (%): 35.5 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 5.50 | Power Factor (%): | Rated Output (Hp): 90.00 |
Curvepoint: Pull-Up | Current (Amps): 600.00 | Current (%): 555.0 | Torque (ft-lbs): 440.00 | Torque (%): 165.0 | Speed (RPM): 1,100 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 90.00 |
Curvepoint: 1/3 | Current (Amps): 650.00 | Current (%): 602.0 | Torque (ft-lbs): 450.00 | Torque (%): 168.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 90.00 |
Curvepoint: Break-Down | Current (Amps): 380.00 | Current (%): 352.0 | Torque (ft-lbs): 735.00 | Torque (%): 275.0 | Speed (RPM): 1,700 | Rated Output (KW): | Power Factor (%): 66.0 | Rated Output (Hp): 90.00 |
Curvepoint: Locked-Rotor | Current (Amps): 680.00 | Current (%): 630.0 | Torque (ft-lbs): 535.00 | Torque (%): 200.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 32.0 | Rated Output (Hp): 90.00 |
Efficiency
Information not available at the moment. Please check back later!