75,1000,TEFC,405T,3/50/380/660
75,1000,TEFC,405T,3/50/380/660
Part#: 405TTFS18578
Catalog#: 405TTFS18578
Weight: 1298 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 75 Hp |
Output KW | Output KW: 56 kW | Voltage | Voltage: 380/660 V |
Speed | Speed: 985 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 405T | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 93.6 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 50 Hz |
Current | Current: 110.0/63.5 A | Power Factor | Power Factor: 82.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6316 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6313 |
UL | UL: No | CSA | CSA: N |
CE | CE: N | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .076 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 110.0/63.5 A | Frequency | Frequency: 50 Hz |
Speed | Speed: 985 rpm | Connection Drawing | Connection Drawing: A-EE7304 |
Outline Drawing | Outline Drawing: B-SS508859-1675 | Voltage | Voltage: 380/660 V |
Output KW | Output KW: 56 kW | Output HP | Output HP: 75 Hp |
Frame Size | Frame Size: 405 | Efficiency | Efficiency: 93.6 % |
Weight | Weight: 1298.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 42.00 | 25%: 47.50 | 50%: 65.00 | 75%: 85.00 | 100%: 110.00 | 115%: 125.00 | 125%: 136.00 |
% of Rated Load: Rated Output (KW) | 0%: 1.50 | 25%: 15.50 | 50%: 30.00 | 75%: 44.50 | 100%: 60.00 | 115%: 69.50 | 125%: 75.50 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 91.0 | 50%: 93.6 | 75%: 94.1 | 100%: 93.6 | 115%: 93.6 | 125%: 93.0 |
% of Rated Load: Power Factor (%) | 0%: 4.0 | 25%: 49.0 | 50%: 70.0 | 75%: 79.0 | 100%: 82.5 | 115%: 83.5 | 125%: 84.0 |
% of Rated Load: Speed (RPM) | 0%: 1,000 | 25%: 996 | 50%: 994 | 75%: 990 | 100%: 985 | 115%: 982 | 125%: 980 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 65.0 | 115%: 85.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 99.00 | 50%: 198.00 | 75%: 299.00 | 100%: 400.00 | 115%: 460.00 | 125%: 502.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 1/3 | Current (Amps): 650.00 | Current (%): 591.0 | Torque (ft-lbs): 700.00 | Torque (%): 175.0 | Speed (RPM): 250 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 75.00 |
Curvepoint: Break-Down | Current (Amps): 355.00 | Current (%): 323.0 | Torque (ft-lbs): 1,000.00 | Torque (%): 250.0 | Speed (RPM): 950 | Rated Output (KW): | Power Factor (%): 71.0 | Rated Output (Hp): 75.00 |
Curvepoint: No Load | Current (Amps): 42.00 | Current (%): 38.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,000 | Rated Output (KW): | Power Factor (%): 4.0 | Rated Output (Hp): 75.00 |
Curvepoint: Full Load | Current (Amps): 110.00 | Current (%): 100.0 | Torque (ft-lbs): 400.00 | Torque (%): 100.0 | Speed (RPM): 985 | Rated Output (KW): | Power Factor (%): 82.5 | Rated Output (Hp): 75.00 |
Curvepoint: Locked-Rotor | Current (Amps): 685.00 | Current (%): 623.0 | Torque (ft-lbs): 800.00 | Torque (%): 200.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 40.0 | Rated Output (Hp): 75.00 |
Curvepoint: Pull-Up | Current (Amps): 600.00 | Current (%): 545.0 | Torque (ft-lbs): 725.00 | Torque (%): 181.0 | Speed (RPM): 500 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 75.00 |
Curvepoint: 2/3 | Current (Amps): 500.00 | Current (%): 455.0 | Torque (ft-lbs): 775.00 | Torque (%): 194.0 | Speed (RPM): 750 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 75.00 |
Efficiency
Information not available at the moment. Please check back later!