60,1800,TEFC,405TVZ,3/120/225
60,1800,TEFC,405TVZ,3/120/225
Part#: 405TTFS18603
Catalog#: 405TTFS18603
Weight: 1350 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 60 Hp |
Output KW | Output KW: 45 kW | Voltage | Voltage: 225 V |
Speed | Speed: 1793 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 405TVZ | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 93 % | Ambient Temperature | Ambient Temperature: 85 °C |
Frequency | Frequency: 120 Hz | Current | Current: 175 A |
Power Factor | Power Factor: 72.5 | Duty | Duty: Continuous (S1) |
Insulation Class | Insulation Class: F | Design Code | Design Code: A |
KVA Code | KVA Code: L | Drive End Bearing Size | Drive End Bearing Size: 6316 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6313 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 56 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .01 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Shaft Up | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Ductile Iron |
Shaft Type | Shaft Type: Single Special Extension | Assembly/Box Mounting | Assembly/Box Mounting: W8 |
Output HP | Output HP: 60 Hp | Output KW | Output KW: 45 kW |
Frame Size | Frame Size: 405 | Frame Suffix | Frame Suffix: TVZ |
Frequency | Frequency: 120 Hz | Voltage | Voltage: 225 V |
Current | Current: 175 A | Efficiency | Efficiency: 93 % |
Service Factor | Service Factor: 1 | Speed | Speed: 1793 rpm |
Connection Drawing | Connection Drawing: EE7300U | Outline Drawing | Outline Drawing: SS558067-1675 |
Weight | Weight: 1350.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 95.00 | 25%: 104.00 | 50%: 123.00 | 75%: 147.00 | 100%: 175.00 | 115%: 194.00 | 125%: 207.00 |
% of Rated Load: Rated Output (KW) | 0%: 2.30 | 25%: 13.50 | 50%: 24.80 | 75%: 36.30 | 100%: 47.90 | 115%: 54.80 | 125%: 59.50 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 80.3 | 50%: 88.2 | 75%: 91.4 | 100%: 93.0 | 115%: 93.4 | 125%: 93.6 |
% of Rated Load: Power Factor (%) | 0%: 6.2 | 25%: 34.3 | 50%: 53.7 | 75%: 65.6 | 100%: 72.5 | 115%: 75.0 | 125%: 76.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,798 | 50%: 1,796 | 75%: 1,795 | 100%: 1,793 | 115%: 1,792 | 125%: 1,791 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 65.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 43.80 | 50%: 87.70 | 75%: 131.00 | 100%: 175.00 | 115%: 202.00 | 125%: 220.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 703.00 | Current (%): 402.0 | Torque (ft-lbs): 551.00 | Torque (%): 315.0 | Speed (RPM): 1,741 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 60.00 |
Curvepoint: Locked-Rotor | Current (Amps): 1,487.00 | Current (%): 850.0 | Torque (ft-lbs): 471.00 | Torque (%): 269.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 2.7 | Rated Output (Hp): 60.00 |
Curvepoint: 1/3 | Current (Amps): 1,367.00 | Current (%): 781.0 | Torque (ft-lbs): 422.00 | Torque (%): 241.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 60.00 |
Curvepoint: No Load | Current (Amps): 95.00 | Current (%): 54.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 60.00 |
Curvepoint: Pull-Up | Current (Amps): 1,213.00 | Current (%): 693.0 | Torque (ft-lbs): 463.00 | Torque (%): 264.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 60.00 |
Curvepoint: 2/3 | Current (Amps): 1,094.00 | Current (%): 625.0 | Torque (ft-lbs): 498.00 | Torque (%): 284.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 60.00 |
Curvepoint: Full Load | Current (Amps): 175.00 | Current (%): 100.0 | Torque (ft-lbs): 175.00 | Torque (%): 100.0 | Speed (RPM): 1,793 | Rated Output (KW): | Power Factor (%): 72.5 | Rated Output (Hp): 60.00 |
Efficiency
Information not available at the moment. Please check back later!