75,18/9,TEFC,405T,3/60/460
75,18/9,TEFC,405T,3/60/460
Part#: 405TTFS7237
Catalog#: 405TTFS7237
Weight: 1342 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 75,18.75 Hp |
Output KW | Output KW: 56 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1785,890 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 405T | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 94.1 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 83,27 A | Power Factor | Power Factor: 90 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: 1VT | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 316 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 313 |
UL | UL: No | CSA | CSA: Y |
IP Code | IP Code: 54 | Number of Speeds | Number of Speeds: 2 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4/8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .085 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 83 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1785 rpm | Connection Drawing | Connection Drawing: A-EE7322 |
Outline Drawing | Outline Drawing: B-SS508859-1675 | Voltage | Voltage: 460 V |
Output KW | Output KW: 56 kW | Output HP | Output HP: 75 Hp |
Frame Size | Frame Size: 405 | Efficiency | Efficiency: 94.1 % |
Weight | Weight: 1342.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 21.00 | 25%: 29.50 | 50%: 45.00 | 75%: 63.00 | 100%: 83.00 | 115%: 93.50 | 125%: 104.00 |
% of Rated Load: Rated Output (KW) | 0%: 1.00 | 25%: 15.50 | 50%: 30.00 | 75%: 44.50 | 100%: 59.50 | 115%: 67.00 | 125%: 75.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 91.0 | 50%: 93.6 | 75%: 94.5 | 100%: 94.1 | 115%: 94.1 | 125%: 93.6 |
% of Rated Load: Power Factor (%) | 0%: 7.5 | 25%: 65.5 | 50%: 83.0 | 75%: 88.5 | 100%: 90.0 | 115%: 90.0 | 125%: 90.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,797 | 50%: 1,795 | 75%: 1,790 | 100%: 1,785 | 115%: 1,783 | 125%: 1,780 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 105.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 55.00 | 50%: 110.00 | 75%: 165.00 | 100%: 221.00 | 115%: 250.00 | 125%: 277.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 563.00 | Current (%): 678.0 | Torque (ft-lbs): 284.00 | Torque (%): 129.0 | Speed (RPM): 1,000 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 75.00 |
Curvepoint: Locked-Rotor | Current (Amps): 620.00 | Current (%): 747.0 | Torque (ft-lbs): 328.00 | Torque (%): 148.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 30.0 | Rated Output (Hp): 75.00 |
Curvepoint: 1/3 | Current (Amps): 595.00 | Current (%): 717.0 | Torque (ft-lbs): 265.00 | Torque (%): 120.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 75.00 |
Curvepoint: Break-Down | Current (Amps): 357.00 | Current (%): 430.0 | Torque (ft-lbs): 654.00 | Torque (%): 296.0 | Speed (RPM): 1,700 | Rated Output (KW): | Power Factor (%): 70.0 | Rated Output (Hp): 75.00 |
Curvepoint: 2/3 | Current (Amps): 506.00 | Current (%): 610.0 | Torque (ft-lbs): 340.00 | Torque (%): 154.0 | Speed (RPM): 1,400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 75.00 |
Efficiency
Information not available at the moment. Please check back later!