75KW,1500,EPFC,405T,3/50/380
75KW,1500,EPFC,405T,3/50/380
Part#: 405TTGS18027
Catalog#: 405TTGS18027
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 75 KW Hp |
Voltage | Voltage: 380 V | Speed | Speed: 1475 rpm |
Service Factor | Service Factor: 1.15 | Frame | Frame: 405T |
Enclosure | Enclosure: Explosion Proof Fan cooled | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 93.6 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 50 Hz | Current | Current: 139 A |
Power Factor | Power Factor: 87 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: B |
KVA Code | KVA Code: F | Drive End Bearing Size | Drive End Bearing Size: 6316 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6313 | UL | UL: No |
CSA | CSA: N | CE | CE: N |
IP Code | IP Code: 54 | Number of Speeds | Number of Speeds: 1 |
Hazardous Location | Hazardous Location: EXP PROOF CL I GR D T2A |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Wye Start Delta Run |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .047 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 139 A | Frequency | Frequency: 50 Hz |
Speed | Speed: 1475 rpm | Connection Drawing | Connection Drawing: A-EE7340 |
Outline Drawing | Outline Drawing: B-SS518936-1675 | Voltage | Voltage: 380 V |
Output HP | Output HP: 75 KW Hp | Frame Size | Frame Size: 405 |
Efficiency | Efficiency: 93.6 % | Country of Origin | Country of Origin: United States of America |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 807.00 | Current (%): 581.0 | Torque (ft-lbs): 525.00 | Torque (%): 148.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 32.0 | Rated Output (Hp): 100.00 |
Curvepoint: Full Load | Current (Amps): 139.00 | Current (%): 100.0 | Torque (ft-lbs): 355.00 | Torque (%): 100.0 | Speed (RPM): 1,475 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 100.00 |
Curvepoint: 1/3 | Current (Amps): 760.00 | Current (%): 547.0 | Torque (ft-lbs): 480.00 | Torque (%): 135.0 | Speed (RPM): 400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 100.00 |
Curvepoint: Pull-Up | Current (Amps): 655.00 | Current (%): 471.0 | Torque (ft-lbs): 500.00 | Torque (%): 141.0 | Speed (RPM): 700 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 100.00 |
Curvepoint: 2/3 | Current (Amps): 607.00 | Current (%): 437.0 | Torque (ft-lbs): 528.00 | Torque (%): 149.0 | Speed (RPM): 1,000 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 100.00 |
Curvepoint: Break-Down | Current (Amps): 475.00 | Current (%): 342.0 | Torque (ft-lbs): 817.00 | Torque (%): 230.0 | Speed (RPM): 1,420 | Rated Output (KW): | Power Factor (%): 67.0 | Rated Output (Hp): 100.00 |
Curvepoint: No Load | Current (Amps): 37.00 | Current (%): 27.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,500 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 100.00 |
Efficiency
Information not available at the moment. Please check back later!