Explosion Proof Motor, 100 & 75 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 RPM, 405T Frame, EPFC

Hazardous Duty® Explosion Proof Motor, 100 & 75 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 RPM, 405T Frame, EPFC - 405TTGS6548
Part#: 405TTGS6548
Catalog#: E594
Model#: 405TTGS6548BN
Weight: 1479 lb
List Price: $19,861.00
Your Price: Login is Required
Key Features
- Meets NEMA Premium® efficiency
- MAX GUARD® Class F insulation system
- Blue Chip® quality, 100% cast iron construction for rigidity and reduced vibration
- Internal and external epoxy paint
- Precision balanced to .08”/sec, Extended grease tubes
- Normally closed thermostats (must be connected to control circuit)
- Meets temperature code T3B, Shaft slinger, Nameplated 60/50 Hz, 190/380 Volts, at next lower HP
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 100 & 75 Hp |
| Output KW | Output KW: 75.0 & 56.0 kW | Voltage | Voltage: 230/460 & 190/380 V |
| Speed | Speed: 1780 & 1485 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
| Frame | Frame: 405T | Thermal Protection | Thermal Protection: Thermostat |
| Efficiency | Efficiency: 95.4 & 95.8 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 & 50 Hz | Current | Current: 226/113 & 204/102 A |
| Power Factor | Power Factor: 87 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Design Code | Design Code: B |
| KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6316 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6313 | Enclosure | Enclosure: Explosion Proof Fan cooled |
| UL | UL: UL Listed And CSA Certified | CSA | CSA: Y |
| CE | CE: N | IP Code | IP Code: 54 |
| Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: DIV 1 EXP PROOF CL I GR CD CL II GR FG T3C |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
| Poles | Poles: 4 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: .054 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: T | Overall Length | Overall Length: 37.12 in |
| Frame Length | Frame Length: 16.75 in | Shaft Diameter | Shaft Diameter: 2 7/8 in |
| Shaft Extension | Shaft Extension: 7.5 in | Assembly/Box Mounting | Assembly/Box Mounting: F1 Only |
| Inverter Load | Inverter Load: Constant 2:1/Variable 10:1 |
| Output HP | Output HP: 100 Hp | Output KW | Output KW: 75 kW |
| Frame Size | Frame Size: 405 | Frame Suffix | Frame Suffix: T |
| Synchronous RPM | Synchronous RPM: 1800 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 230/460 V | Current | Current: 226.0/113.0 A |
| Efficiency | Efficiency: 95.4 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 1780 rpm | Connection Drawing | Connection Drawing: A-EE7308T |
| Outline Drawing | Outline Drawing: B-SS518936-1675 | Packaged Length | Packaged Length: 44.88 IN |
| Weight | Weight: 1479.00 LB | UPC | UPC: 722856024039 |
| Packaged Width | Packaged Width: 39.25 IN | HTC | HTC: 8501.53.4080 |
| Country of Origin | Country of Origin: United States of America | Packaged Height | Packaged Height: 28.01 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 28.00 | 25%: 39.00 | 50%: 60.00 | 75%: 84.50 | 100%: 113.00 | 115%: 130.00 | 125%: 142.00 |
| % of Rated Load: Rated Output (KW) | 0%: 1.20 | 25%: 20.00 | 50%: 39.00 | 75%: 58.50 | 100%: 78.50 | 115%: 91.00 | 125%: 98.50 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 94.5 | 50%: 95.8 | 75%: 95.8 | 100%: 95.4 | 115%: 95.0 | 125%: 94.5 |
| % of Rated Load: Power Factor (%) | 0%: 4.5 | 25%: 64.0 | 50%: 81.5 | 75%: 86.0 | 100%: 87.0 | 115%: 87.5 | 125%: 87.5 |
| % of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,795 | 50%: 1,790 | 75%: 1,785 | 100%: 1,780 | 115%: 1,775 | 125%: 1,770 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 75.0 | 115%: 105.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 73.00 | 50%: 147.00 | 75%: 221.00 | 100%: 295.00 | 115%: 341.00 | 125%: 370.00 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 675.00 | Current (%): 597.0 | Torque (ft-lbs): 445.00 | Torque (%): 151.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 28.0 | Rated Output (Hp): 100.00 |
| Curvepoint: 1/3 | Current (Amps): 640.00 | Current (%): 566.0 | Torque (ft-lbs): 375.00 | Torque (%): 127.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 100.00 |
| Curvepoint: Pull-Up | Current (Amps): 610.00 | Current (%): 540.0 | Torque (ft-lbs): 400.00 | Torque (%): 136.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 100.00 |
| Curvepoint: 2/3 | Current (Amps): 575.00 | Current (%): 509.0 | Torque (ft-lbs): 465.00 | Torque (%): 158.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 100.00 |
| Curvepoint: Break-Down | Current (Amps): 370.00 | Current (%): 327.0 | Torque (ft-lbs): 715.00 | Torque (%): 242.0 | Speed (RPM): 1,675 | Rated Output (KW): | Power Factor (%): 67.5 | Rated Output (Hp): 100.00 |
| Curvepoint: Full Load | Current (Amps): 113.00 | Current (%): 100.0 | Torque (ft-lbs): 295.00 | Torque (%): 100.0 | Speed (RPM): 1,780 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 100.00 |
| Curvepoint: No Load | Current (Amps): 28.00 | Current (%): 25.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 100.00 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: check_circle |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: check_circle |
| Country: Europe | Complies with standards: check_circle |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |




